SOT1546-2: LFBGA196 | NXP Semiconductors

SOT1546-2: LFBGA196


Overview

LFBGA196, plastic, low profile fine-pitch ball grid array; 196 balls; 0.65 mm pitch; 10 mm x 10 mm x 1.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA196 surface mount bottom LFBGA 10 x 10 x 1.3 196 plastic
Manufacture Code Reference Codes Issue Date
98ASA01088D 2017-06-01
Part Description Quick access
-M7 core and vision recognition
-M7 core, far-field audio front end, and local voice
M7 core and Smart Voice UI, VoiceSeeker + Cyberon
M7 core and Smart Voice UI, VoiceSeeker + VIT
M7 core and Smart Voice UI, VoiceSeeker + Conversa
-M7 core and far-field audio front end