Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA196: LFBGA196, low profile fine pitch ball grid array, 196 terminals, 0.8 mm pitch, 12 mm x 12 mm x 1.37 mm body
12NC: 935379987557
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | Arm Cortex-M7 |
Operating Frequency [Max] (MHz) | 528 |
SRAM (kB) | 1024 |
CAN | 2 |
I2C | 4 |
Parameter | Value |
---|---|
UART | 8 |
USB Controllers | 2 |
PWM | 4 |
Junction Temperature (Min to Max) (℃) | -40 to 105 |
Debug & Trace | JTAG |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMXRT1062CVJ5A(935379987557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 250.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MIMXRT1062CVJ5A (935379987557) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MIMXRT1062CVJ5A (935379987557) | 854231 | 5A992C |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
MIMXRT1062CVJ5A (935379987557) | - | MIMXRT1062CVJ5B (935394379557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMXRT1062CVJ5A (935379987557) | 2024-07-11 | 2024-07-12 | 202401002I | i.MX RT1060 Data Sheet Update to Rev 4 |
MIMXRT1062CVJ5A (935379987557) | 2022-03-02 | 2022-03-03 | 202007035F01U01 | i.MX RT1060 New Silicon Revision With New Part Number |
MIMXRT1062CVJ5A (935379987557) | 2021-12-22 | 2021-12-23 | 202111017I | i.MX RT1024 Errata Rev 2 i.MX RT1050 Errata Rev 3 i.MX RT1010 Errata Rev 1 i.MX RT1060/RT1064 Silicon A Errata Rev 1.3 and i.MX RT1060/RT1064 Silicon B Errata Rev 1.1 Updates |
MIMXRT1062CVJ5A (935379987557) | 2021-11-25 | 2021-11-26 | 202109002I | i.MXRT1060 Reference Manual Rev 3 i.MXRT1064 Reference Manual Rev 2 and i.MXRT1050 Reference Manual Rev 5 Updates |
MIMXRT1062CVJ5A (935379987557) | 2021-05-08 | 2021-05-09 | 202104017I | i.MX RT1015/RT1020/RT1050/RT1060 Data Sheet Rev 2 Update i.MX RT1024 Data Sheet Rev 1 Update and i.MX RT1064 Data Sheet Rev 3 Update |
MIMXRT1062CVJ5A (935379987557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MIMXRT1062CVJ5A (935379987557) | 2020-11-08 | 2020-11-09 | 202010024I | i.MXRT1060/i.MXRT1064 Chip Errata Rev 1.2 Update for 0N00X and Release Errata Rev1.0 for 1N00X |
MIMXRT1062CVJ5A (935379987557) | 2020-08-12 | 2020-08-13 | 202007036I | i.MX RT1060 Data Sheet IMXRT1060CEC/IEC Update to Rev 1 |
MIMXRT1062CVJ5A (935379987557) | 2020-03-18 | 2020-03-19 | 202001001I | i.MXRT1060 Data Sheet Rev 0.2 and Errata Rev 1.1 Updates |
MIMXRT1062CVJ5A (935379987557) | 2020-02-14 | 2020-02-15 | 202001002I | i.MXRT1060 Reference Manual Rev 2 and i.MXRT1064 Reference Manual Rev 1 Updates |
MIMXRT1062CVJ5A (935379987557) | 2019-09-25 | 2019-12-23 | 201909006F01 | i.MX6SLL/RT1020/RT1050/RT1015/RT1060/RT1064 FAB Site Transfer from SMIC8 to SMICB2 |
MIMXRT1062CVJ5A (935379987557) | 2019-09-10 | 2019-09-11 | 201908004I | i.MXRT1060 & i.MXRT1064 Errata Rev1 Updates |
MIMXRT1062CVJ5A (935379987557) | 2019-05-15 | 2019-05-16 | 201904013I | i.MXRT1060 Data Sheet Rev 0.1 Updates |
MIMXRT1062CVJ5A (935379987557) | 2019-03-06 | 2019-03-07 | 201901007I | i.MXRT1060 Reference Manual Update to Rev 1 |
i.MX RT1060 Crossover MCUs are based on the Arm®Cortex®-M7 core for real-time microcontroller performance and high integration for industrial and IoT applications.
The i.MX RT1060 Arm®Cortex®-M7 operates at up to 600 MHz with 1 MB on-chip RAM. The family offers 2D graphics, camera, various memory interfaces and a wide range of connectivity interfaces including UART, SPI, I²C, USB, 2x 10/100M Ethernet, and 3x CAN. Additional features for real-time applications include high-speed GPIO, CAN FD and synchronous parallel NAND/NOR/PSRAM controller. The i.MX RT1060 provides additional flexibility with 225BGA, 196BGA packages and an extended temperature range of up to 125°C.
The i.MX RT1060 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.