201904013I : i.MXRT1060 Data Sheet Rev 0.1 Updates
NXP Semiconductors announces a data sheet update for the i.MXRT1060 to revision 0.1. The revision history included in the updated documents provides a detailed description of the changes. Changes are summarized below.Data Sheet Changes:1. Updated ADC information and removed DAC from Section 1.1 Features and Figure 2 "i.MX RT1060 system block diagram"2. Added a new part number in the Table 1 Ordering information (For consumer part only)3. Updated the RT website link in the Section 1.2 Ordering information4. Removed tamper detection from the Table 2 i.MX RT1060 modules list5. Updated the on-chip termination values of JTAG_TCK and JTAG_MOD in the Table 4 JTAG Controller interface summary6. Updated the maximum value of VDD_SOC_IN in the Table 7 Absolute maximum ratings7. Changed 528 MHz PLL to System PLL in the Table 16 System PLL's electrical parameters8. Changed 480 MHz PLL to USB PLL in the Table 18 USB PLL's electrical parameters9. Updated the VDD name of supply voltage conditions column in the Table 54 12-bit ADC operating conditions10. Added the Figure 36 "Minimum Sample Time Vs Ras (Cas = 2pF)" Figure 37 "Minimum Sample Time Vs Ras (Cas = 5 pF)" and Figure 38 "Minimum Sample Time Vs Ras (Cas = 10 pF)" in the Section 4.8.2 A/D converter11. Updated the Section 4.9.1 LPSPI timing parametersThe i.MXRT1060 data sheet revision 0.1 is attached to this notice and can be found at:https://www.nxp.com/products/processors-and-microcontrollers/arm-based-processors-and-mcus/i.mx-applications-processors/i.mx-rt-series/i.mx-rt1060-crossover-processor-with-arm-cortex-m7-core:i.MX-RT1060?tab=Documentation_Tab&linkline=Data-Sheet
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Customer Information Notification | Electrical spec./Test coverage | 15-May-2019 | 16-May-2019 |
Reason of Change
The data sheet has been updated to correct errors and / or provide additional technical clarification on some device features.
Identification of Affected Products
Product identification does not change
Anticipated Impact
Data sheet revision: A new datasheet will be issued
No impact on form fit function reliability or quality.
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
MIMXRT1061CVJ5A (935379986557) |
- | - | - |
MIMXRT1061CVL5A (935373201557) |
- | - | - |
MIMXRT1061DVJ6A (935386102557) |
- | - | - |
MIMXRT1061DVL6A (935373202557) |
- | - | - |
MIMXRT1062CVJ5A (935379987557) |
- | - | - |
MIMXRT1062CVL5A (935373203557) |
- | - | - |
MIMXRT1062DVJ6A (935379988557) |
- | - | - |
MIMXRT1062DVL6A (935373204557) |
- | - | - |