201901007I : i.MXRT1060 Reference Manual Update to Rev 1
NXP Semiconductors announces a reference manual update for i.MXRT1060 to revision 1. The revision history included in the updated documents provides a detailed description of the changes. Changes are summarized below.Reference Manual Changes:1. ADC channel number fixed in the Introduction chapter: "Block Diagram" and "Features" sections2. Some update in the System Boot chapter: table "ROM Bootloader Peripheral PinMux"3. Minor fix in the System Boot chapter: table "LUT sequence definition for Serial NOR"4. Some update in the External Signals and Pin Multiplexing chapter: table "Muxing Options" GPT rows5. Note updated in the Clock and Power Management chapter: section "Crystal Oscillator (XTALOSC)"6. Minor fix in the CCM chapter: removed the redundant table System Clocks Gating and Override in the section "System Clocks"7. Some update in the CCM chapter: section "PLL reference clock"8. Minor fix in the SNVS chapter: section "SNVS Structure"9. Minor update in the Fusemap chapter: table "Fusemap Descriptions"10. Note added in the SEMC chapter: section "Chip-specific SEMC information"11. Some updates in the SEMC chapter: "Features" "Signals" and "Pin Mux in SEMC" sections12. Minor update in the CSI chapter connect with two 8-bit sensors not supported13. Minor fix in the USB Command Register (USB_nUSBCMD): bit14 ATDTW14. Some update in the FlexCAN register part: DBG registers added15. Minor fix in the LPUART register part: base addressThe i.MXRT1060 reference manual revision 1 is attached to this notice and can be found at:https://www.nxp.com/products/processors-and-microcontrollers/arm-based-processors-and-mcus/i.mx-applications-processors/i.mx-rt-series/i.mx-rt1060-crossover-processor-with-arm-cortex-m7-core:i.MX-RT1060?tab=Documentation_Tab&linkline=Reference-Manual
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Customer Information Notification | Electrical spec./Test coverage | 06-Mar-2019 | 07-Mar-2019 |
Reason of Change
The reference manual has been updated to correct errors and / or provide additional technical clarification on some device features.
Identification of Affected Products
Product identification does not change
Anticipated Impact
No impact on form fit function reliability or quality.
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
MIMXRT1061CVJ5A (935379986557) |
- | - | - |
MIMXRT1061CVL5A (935373201557) |
- | - | - |
MIMXRT1061DVL6A (935373202557) |
- | - | - |
MIMXRT1062CVJ5A (935379987557) |
- | - | - |
MIMXRT1062CVL5A (935373203557) |
- | - | - |
MIMXRT1062DVJ6A (935379988557) |
- | - | - |
MIMXRT1062DVL6A (935373204557) |
- | - | - |