201908004I : i.MXRT1060 & i.MXRT1064 Errata Rev1 Updates
NXP Semiconductors announces errata update for the i.MXRT1060 & i.MXRT1064 to revision 1. The revision history included in the updated documents provides a detailed description of the changes. Changes are summarized below.Added following 5 errata:* ERR011572: Cortex-M7: Write-Trough stores and loads may return incorrect data* ERR050130: PIT: Temporary incorrect value reported in LMTR64H register in lifetimer mode* ERR050144: SAI: Setting FCONT = 1 when TMR > 0 may not function correctly* ERR050101: USB: Endpoint conflict issue in device mode* ERR050194: QTMR: overflow flag and interrupt can't be generated while configured as counter up modeThe i.MXRT1060 & i.MXRT1064 errata revision 1 is attached to this notice and can be found at:https://www.nxp.com/docs/en/nxp/errata/IMXRT1060CE.pdfhttps://www.nxp.com/docs/en/errata/IMXRT1064CE.pdf
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Customer Information Notification | Errata | 10-Sep-2019 | 11-Sep-2019 |
Reason of Change
The errata were added for additional technical clarification on some device features.
Identification of Affected Products
Product identification does not change
Anticipated Impact
No impact on form fit function reliability or quality.
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
MIMXRT1061CVJ5A (935379986557) |
- | - | - |
MIMXRT1061CVL5A (935373201557) |
- | - | - |
MIMXRT1061DVJ6A (935386102557) |
- | - | - |
MIMXRT1061DVL6A (935373202557) |
- | - | - |
MIMXRT1062CVJ5A (935379987557) |
- | - | - |
MIMXRT1062CVL5A (935373203557) |
- | - | - |
MIMXRT1062DVJ6A (935379988557) |
- | - | - |
MIMXRT1062DVL6A (935373204557) |
- | - | - |
MIMXRT1064CVL5A (935377468557) |
- | - | - |
MIMXRT1064DVL6A (935377469557) |
- | - | - |
MIMXRT1064DVL6AR (935377469518) |
- | - | - |