MIMXRT1064DVL6B Product Information|NXP

Buy Options

MIMXRT1064DVL6B

Active

12NC: 935399271557

Details

Quantity

Unit Pricing

1 - 25$8.22
26 - 99$7.58
100+$6.95

Order

$8.22 USD
In Stock:905
Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-M7
Operating Frequency [Max] (MHz)
600
Flash (kB)
4000
SRAM (kB)
1024
CAN
2
ParameterValue
I2C
4
UART
8
USB Controllers
2
Junction Temperature (Min to Max) (℃)
0 to 95
Debug & Trace
JTAG

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMXRT1064DVL6B(935399271557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
250.6
MIMXRT1064DVL6BR(935399271518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
250.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMXRT1064DVL6B
(935399271557)
No
3
260
40
MIMXRT1064DVL6BR
(935399271518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMXRT1064DVL6B
(935399271557)
854231
5A992C
G175675
MIMXRT1064DVL6BR
(935399271518)
854231
5A992C
G175675

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMXRT1064DVL6B
(935399271557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MIMXRT1064DVL6BR
(935399271518)
MIMXRT1064DVL6B
(935399271557)
2021-12-222021-12-23202111017Ii.MX RT1024 Errata Rev 2 i.MX RT1050 Errata Rev 3 i.MX RT1010 Errata Rev 1 i.MX RT1060/RT1064 Silicon A Errata Rev 1.3 and i.MX RT1060/RT1064 Silicon B Errata Rev 1.1 Updates
MIMXRT1064DVL6BR
(935399271518)
MIMXRT1064DVL6B
(935399271557)
2021-11-252021-11-26202109002Ii.MXRT1060 Reference Manual Rev 3 i.MXRT1064 Reference Manual Rev 2 and i.MXRT1050 Reference Manual Rev 5 Updates
MIMXRT1064DVL6BR
(935399271518)
MIMXRT1064DVL6B
(935399271557)
2021-05-082021-05-09202104017Ii.MX RT1015/RT1020/RT1050/RT1060 Data Sheet Rev 2 Update i.MX RT1024 Data Sheet Rev 1 Update and i.MX RT1064 Data Sheet Rev 3 Update
MIMXRT1064DVL6BR
(935399271518)
MIMXRT1064DVL6B
(935399271557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MIMXRT1064DVL6BR
(935399271518)
MIMXRT1064DVL6B
(935399271557)
2020-11-082020-11-09202010024Ii.MXRT1060/i.MXRT1064 Chip Errata Rev 1.2 Update for 0N00X and Release Errata Rev1.0 for 1N00X
MIMXRT1064DVL6BR
(935399271518)
MIMXRT1064DVL6B
(935399271557)
2020-09-112020-09-12202008031Ii.MX RT1064 Data Sheet IMXRT1064CEC/IEC Update to Rev 2
MIMXRT1064DVL6BR
(935399271518)
MIMXRT1064DVL6B
(935399271557)
2020-04-242020-05-25202004014Ii.MXRT1050 / RT1060 / RT106A / RT1064 10x10 196MAPBGA Final Test Site Expansion from NXP-ATTJ to ASECL
MIMXRT1064DVL6BR
(935399271518)

More about i.MX-RT1064

i.MX RT1064 Crossover MCUs are based on the Arm® Cortex®-M7 core forreal-time microcontroller (MCU) performance and high integration for industrial and IoT applications.

The i.MX RT1064 Arm® Cortex®-M7 operates at up to 600 MHz with 4 MB on-chip flash and 1 MB on-chip RAM. The family offers 2D graphics, camera, various memory interfaces, a wide range of connectivity interfaces including UART, SPI, I²C, USB, 2x 10/100M Ethernet and 3x CAN. Additional features for real-time applications include high-speed GPIO, CAN-FD and synchronous parallel NAND/NOR/PSRAM controller.

The i.MX RT1064 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.

More