MIMXRT1064DVL6B

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MIMXRT1064DVL6BLast Revision (GMT):
Wednesday, 28 August 2024, 11:01:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MIMXRT1064DVL6BSOT1546LFBGA196247.520311 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 992 715572023-11-2463 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-81.06045697.8000000.428432
Gold and its compoundsGold, metal7440-57-50.0021690.2000000.000876
Palladium and its compoundsPalladium, metal7440-05-30.0216862.0000000.008761
Subtotal1.084311100.00000000.438070
Die EncapsulantDie EncapsulantEpoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-69.9440008.0000004.017448
Inorganic Silicon compoundsSilica, vitreous60676-86-0101.42880081.60000040.977970
Inorganic Silicon compoundsSilicon dioxide7631-86-99.9440008.0000004.017448
Inorganic compoundsCarbon Black1333-86-40.4972000.4000000.200872
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-42.4860002.0000001.004362
Subtotal124.300000100.000000050.218101
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.0075005.0000000.003030
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.02250015.0000000.009090
Inorganic Silicon compoundsSilicon dioxide7631-86-90.07500050.0000000.030301
PolymersCopolymer of ethylacrylate, buthylacrylate, acrylnitrile, glycidylmethacrylate58152-79-70.02250015.0000000.009090
PolymersFormaldehyde, polymer with 4,4'-(1-methylethylidene)bis[phenol]25085-75-00.02250015.0000000.009090
Subtotal0.150000100.00000000.060601
Epoxy Adhesive 2Epoxy AdhesiveAromatic amines and their salts4,4'-Diaminodiphenylsulfone80-08-00.0090006.0000000.003636
Epoxy ResinsFormaldehyde, cresol, epichlorohydrin polymer37382-79-90.03750025.0000000.015150
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0030002.0000000.001212
Polymers2-Propenenitrile, polymer with 1,3-butadiene, carboxy-terminated, polymers with bisphenol A and epichlorohydrin68610-41-30.10050067.0000000.040603
Subtotal0.150000100.00000000.060601
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-33.02428098.0000001.221831
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0617202.0000000.024935
Subtotal3.086000100.00000001.246766
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.83300098.0000000.336538
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0170002.0000000.006868
Subtotal0.850000100.00000000.343406
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.1105000.5000000.044643
Silver and its compoundsSilver, metal7440-22-40.2210001.0000000.089286
Tin and its compoundsTin, metal7440-31-521.76850098.5000008.794632
Subtotal22.100000100.00000008.928560
SubstrateCopper CoreCopper and its compoundsCopper, metal7440-50-836.11298899.99000014.589909
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0036120.0100000.001459
Subtotal36.116600100.000000014.591368
Copper PlatingCopper and its compoundsCopper, metal7440-50-89.57521099.9500003.868454
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0047900.0500000.001935
Subtotal9.580000100.00000003.870389
Gold PlatingGold and its compoundsGold, metal7440-57-51.91408499.9000000.773304
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0019160.1000000.000774
Subtotal1.916000100.00000000.774078
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0028740.1000000.001161
Nickel and its compoundsNickel, metal7440-02-02.87112699.9000001.159956
Subtotal2.874000100.00000001.161117
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0191600.1000000.007741
Barium and its compoundsBarium sulfate7727-43-75.57556029.1000002.252567
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1149600.6000000.046445
Magnesium and its compoundsTalc14807-96-60.5748003.0000000.232223
Organic compoundsOther organic compounds.0.6897603.6000000.278668
PolymersPlastic: EP - Epoxide, Epoxy3.73620019.5000001.509452
PolymersPlastic: PAK8.44956044.1000003.413683
Subtotal19.160000100.00000007.740779
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-312.20579246.6700004.931228
Inorganic Silicon compoundsSilica, vitreous60676-86-01.7418166.6600000.703707
PolymersPlastic: PI - Polyimide12.20579246.6700004.931228
Subtotal26.153400100.000000010.566163
Total247.520311100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MIMXRT1064DVL6B
Product content declaration of MIMXRT1064DVL6B
上次修订 Last Revision (GMT):
Wednesday, 28 August 2024, 11:01:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MIMXRT1064DVL6BLast Revision (GMT):
Wednesday, 28 August 2024, 11:01:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
25 Dec 2023
Test Report
25 Dec 2023
Test Report
25 Dec 2023
Test Report
25 Dec 2023
Die EncapsulantTest Report
12 Jun 2024
Test Report
12 Jun 2024
Test Report
12 Jun 2024
Test Report
12 Jun 2024
Epoxy Adhesive 1Not AvailableNot AvailableNot AvailableNot Available
Epoxy Adhesive 2Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 1Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
2 Jul 2024
Semiconductor Die 2Not AvailableNot AvailableNot AvailableNot Available
Solder Ball - SAC, Lead FreeTest Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
SubstrateAU PLATINGTest Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
AUS308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
CU FOILTest Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
CU PLATINGTest Report
5 May 2023
Test Report
5 May 2023
Test Report
5 May 2023
Test Report
5 May 2023
NI PLATINGTest Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
SOLDER MASKTest Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
10 Jul 2023
Test Report
10 Jul 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.