Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935396794557
Details
Quantity
Unit Pricing
1 - 25 | $3.44 |
26 - 99 | $3.18 |
100+ | $2.92 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935396794528
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | Arm Cortex-M7 |
Operating Frequency [Max] (MHz) | 400 |
SRAM (kB) | 128 |
I2C | 2 |
Parameter | Value |
---|---|
UART | 4 |
USB Controllers | 1 |
PWM | 1 |
Junction Temperature (Min to Max) (℃) | -40 to 105 |
Debug & Trace | JTAG |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMXRT1015CAF4B(935396794557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 685.2 | |
MIMXRT1015CAF4BR(935396794528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 685.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMXRT1015CAF4B (935396794557) | No | 3 | 260 | 40 | |||
MIMXRT1015CAF4BR (935396794528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMXRT1015CAF4B (935396794557) | 854231 | 5A992C | |
MIMXRT1015CAF4BR (935396794528) | 854231 | 5A992C | G172522 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMXRT1015CAF4B (935396794557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MIMXRT1015CAF4BR (935396794528) | ||||
MIMXRT1015CAF4B (935396794557) | 2022-11-18 | 2023-02-16 | 202210022F01 | i.MXRT1020/RT1015 Assembly Site Expansion from NXP-ATKL to TFME-T |
MIMXRT1015CAF4BR (935396794528) | ||||
MIMXRT1015CAF4B (935396794557) | 2021-05-08 | 2021-05-09 | 202104017I | i.MX RT1015/RT1020/RT1050/RT1060 Data Sheet Rev 2 Update i.MX RT1024 Data Sheet Rev 1 Update and i.MX RT1064 Data Sheet Rev 3 Update |
MIMXRT1015CAF4B (935396794557) | 2021-04-24 | 2021-04-25 | 202103025I | i.MX RT1015/RT1024 Reference Manual Rev 1 Update |
MIMXRT1015CAF4B (935396794557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MIMXRT1015CAF4B (935396794557) | 2020-10-30 | 2020-11-30 | 202007015I | NXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments |
i.MX RT1015 Crossover MCUs are based on the Arm® Cortex®-M7 core for real-time performance and high integration and low cost Industrial and IoT applications.
The i.MX RT1015 Arm® Cortex®-M7 operates at up to 500 MHz with 128 KB on-chip RAM that can be configured as Tightly-Coupled Memory or general-purpose. The family offers various memory interfaces and a wide range of connectivity interfaces including UART, SPI, I²C and USB. 100 LQFP packages for low-cost PCB designs.
The i.MX RT1015 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.