MIMXRT1015CAF4A Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-M7
Operating Frequency [Max] (MHz)
400
SRAM (kB)
128
I2C
2
ParameterValue
UART
4
USB Controllers
1
PWM
1
Junction Temperature (Min to Max) (℃)
-40 to 105
Debug & Trace
JTAG

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMXRT1015CAF4A(935380892557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMXRT1015CAF4A
(935380892557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMXRT1015CAF4A
(935380892557)
854231
5A992C
G172522

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MIMXRT1015CAF4A
(935380892557)
-
MIMXRT1015CAF4B
(935396794557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMXRT1015CAF4A
(935380892557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MIMXRT1015CAF4A
(935380892557)
2021-08-152021-11-13202107010F01i.MX RT1020/ i.MX RT1015 New Silicon Revision With New Part Number and Errata Update
MIMXRT1015CAF4A
(935380892557)
2021-05-082021-05-09202104017Ii.MX RT1015/RT1020/RT1050/RT1060 Data Sheet Rev 2 Update i.MX RT1024 Data Sheet Rev 1 Update and i.MX RT1064 Data Sheet Rev 3 Update
MIMXRT1015CAF4A
(935380892557)
2021-04-242021-04-25202103025Ii.MX RT1015/RT1024 Reference Manual Rev 1 Update
MIMXRT1015CAF4A
(935380892557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MIMXRT1015CAF4A
(935380892557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
MIMXRT1015CAF4A
(935380892557)
2019-09-252019-12-23201909006F01i.MX6SLL/RT1020/RT1050/RT1015/RT1060/RT1064 FAB Site Transfer from SMIC8 to SMICB2
MIMXRT1015CAF4A
(935380892557)
2019-08-082019-08-09201907005Ii.MXRT1015&1020 Errata and Data Sheet Update to Rev.1

More about i.MX-RT1015

i.MX RT1015 Crossover MCUs are based on the Arm® Cortex®-M7 core for real-time performance and high integration and low cost Industrial and IoT applications.

The i.MX RT1015 Arm® Cortex®-M7 operates at up to 500 MHz with 128 KB on-chip RAM that can be configured as Tightly-Coupled Memory or general-purpose. The family offers various memory interfaces and a wide range of connectivity interfaces including UART, SPI, I²C and USB. 100 LQFP packages for low-cost PCB designs.

The i.MX RT1015 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.

More