Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® K50-100 MHz, USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
LBGA144: LBGA144; plastic, low profile ball grid array; 144 balls; 1.0 mm pitch; 13 mm x 13 mm x 1.7 mm body
12NC: 935317929557
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 100 |
SRAM (kB) | 128 |
Flash (kB) | 512 |
UART | 6 |
SPI | 3 |
I2C | 2 |
Parameter | Value |
---|---|
USB Controllers | 1 |
ADC (16 bit) | 2 |
16-bit PWM | 12 |
Security | CA, CRC, RNG |
Supply Voltage [min] (V) | 1.71 |
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MK52DN512CMD10(935317929557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 441.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MK52DN512CMD10 (935317929557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MK52DN512CMD10 (935317929557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MK52DN512CMD10 (935317929557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MK52DN512CMD10 (935317929557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MK52DN512CMD10 (935317929557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The Kinetis® K50 100 MHz MCU family provides an analog measurement engine consisting of integrated operational and trans-impedance amplifiers as well as high-resolution ADC and DAC modules for medical and industrial applications.