MK50DN512ZCLQ10 Product Information|NXP

Buy Options

MK50DN512ZCLQ10

NRND

12NC: 935317607557

Details

Order

Order from distributors

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Kinetis K50: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, 144-LQFP
ParameterValue
Number of pins
144
Package Style
LQFP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK50DN512ZCLQ10(935317607557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK50DN512ZCLQ10
(935317607557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK50DN512ZCLQ10
(935317607557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK50DN512ZCLQ10
(935317607557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK50DN512ZCLQ10
(935317607557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK50DN512ZCLQ10
(935317607557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K50_100

The Kinetis® K50 100 MHz MCU family provides an analog measurement engine consisting of integrated operational and trans-impedance amplifiers as well as high-resolution ADC and DAC modules for medical and industrial applications.

  • Increases performance by reducing core interruption
  • Supports system cost reduction and design flexibility
  • Increases system safety by securing access to critical memory locations
  • Offers scalability for key digital power and motor control applications
  • Shares the comprehensive enablement of the Kinetis portfolio