SOT1535-1: LBGA144 Low Profile Ball Grid Array | NXP Semiconductors

SOT1535-1: LBGA144


Overview

LBGA144; plastic, low profile ball grid array; 144 balls; 1.0 mm pitch; 13 mm x 13 mm x 1.7 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LBGA144 surface mount bottom LBGA 13 x 13 x 1.7 144 plastic
Manufacture Code Reference Codes Issue Date
98ASA00222D 2016-01-06
Part Description Quick access
Kinetis K22: 120MHz Cortex-M4F Performance MCU, 1MB Flash, 128KB SRAM, Full-Speed USB, 144-MAPBGA
Kinetis K20: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 64KB SRAM, Full-Speed USB, 144-MAPBGA
Kinetis K20: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, 144-MAPBGA
Kinetis K10: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, 144-MAPBGA
Kinetis K10: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 64KB SRAM, 144-MAPBGA
Kinetis K40: 100MHz Cortex-M4 MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, Segment LCD, 144-MAPBGA
Kinetis K60: 100MHz Cortex-M4 MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, Ethernet, 144-MAPBGA
Kinetis K21: 120MHz Cortex-M4F MCU, 1MB Flash, 128KB SRAM, Full-Speed USB, Anti-tamper, 144-MAPBGA
Kinetis K60: 100MHz Cortex-M4 MCU, 512KB Flash, 64KB SRAM, Full-Speed USB, Ethernet, 144-MAPBGA
Kinetis K40: 100MHz Cortex-M4 MCU, 512KB Flash, 64KB SRAM, Full-Speed USB, Segment LCD, 144-MAPBGA
Kinetis K52: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 128KB SRAM, USB, Ethernet, 144-MAPBGA
Kinetis K51: 100MHz Cortex-M4 Measurement MCU, 256KB Flash, 64KB SRAM, USB, Segment LCD, 144-MAPBGA
Kinetis K22: 120MHz Cortex-M4F MCU, 512KB Flash + 128KB FlexMem, 128KB RAM, USB, 144MAPBGA
Kinetis K21: 120MHz Cortex-M4F MCU, 512KB Flash + 128KB FlexMem, 128KB RAM, USB, Anti-tamper, 144BGA
Kinetis K53: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 128K RAM, USB, ETH, Segment LCD, 144-BGA