Arm Cortex-M4|Kinetis K26 180 MHz 32-bit USB MCUs | NXP Semiconductors

Kinetis® K26-180 MHz, Dual High-Speed and Full-Speed USBs, 2MB Flash Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Kinetis<sup>&#174;</sup> Software Development Kit SDK Overview

Click over video to play

Block Diagram

Kinetis K26 MCU Family Block Diagram

Kinetis K26 MCU Family Block Diagram

Features

Performance

  • Cortex-M4F core running at 180 MHz with single precision floating point unit and 8KB of Cache
  • Up to 32-channel DMA for peripheral and memory servicing with reduced CPU loading and faster system throughput, with asynchronous support in Stop mode.
  • Cross bar switch enables concurrent multi-leader bus accesses, increasing bus bandwidth
  • Independent flash banks allow concurrent code execution and firmware updating with no performance degradation or complex coding routines

Ultra-Low-Power

  • Flexible low-power modes with power and clock gating for optimal peripheral activity and recovery times. Run power consumption down to <250 µA/MH and static power consumption down to 9.0 µA with full state retention and <6 µS wakeup. Lowest static mode down to 254 nA (VLLS0).
  • Full memory and analog operation down to 1.71 volts for extended battery life
  • Low-leakage wake-up unit with up to seven internal modules and over 20 pins as wake-up sources in low-leakage stop (LLS) and very low-leakage stop (VLLS) modes
  • Low-power timer for continual system operation in reduced power state

Memory

  • Up to 2 MB flash. Fast access, high reliability with four-level security protection
  • 256 KB of SRAM

Mixed-Signal Capability

  • Two high-speed, 16-bit analog-to-digital converters (ADCs) with configurable resolution
  • Two 12-bit digital-to-analog converters (DACs) for analog waveform generation for audio applications
  • Four high-speed comparators providing fast and accurate motor over-current protection by driving PWMs to a safe state
  • Analog voltage reference provides an accurate reference to analog blocks, ADC and DAC, and replaces external voltage references to reduce system cost

Timing and Control

  • Up to two 16-bit low-power timer PWM modules, two 8-channel motor control/general purpose/PWM timers and two 2-ch quad decoder/general purpose timers
  • 16-bit Low Power Timer, as well as four 32-bit Periodic interrupt timers
  • Carrier modulator timer for infrared waveform generation in remote control applications
  • Four-channel 32-bit periodic interrupt timer provides time base for RTOS task scheduler or trigger source for ADC conversion and programmable delay block

Human-Machine Interface (HMI)

  • Hardware touch-sensing interface with up to 16 inputs. Operates in all low power modes (minimum current adder when enabled). Hardware implementation avoids software polling method. High sensitivity level allows use of overlay surfaces up to 5 mm thick

Connectivity and Communications

  • Dual USB supporting High-speed (HS), with integrated HS transceiver, and Full-speed (FS), with integrated FS transceiver. Intelligent design with embedded 48 MHz oscillator allowing for FS USB crystal-less system design.
  • One Low Power UART (LPUART), along with five standard UARTs with ISO7816 smart card support.
  • Inter-IC Sound (I2S) serial interface for audio system interfacing
  • Two CAN modules for industrial network bridging
  • Three SPI and four I2C

Reliability, Safety and Security

  • Memory protection unit provides memory protection for all leaders on the cross bar switch, increasing software reliability
  • Cyclic redundancy check engine validates memory contents and communication data, increasing system reliability
  • Independent-clocked COP guards against clock skew or code runaway for fail-safe applications such as the IEC 60730 safety standard for household appliances
  • External watchdog monitor drives output pin to safe state external components if watchdog event occurs
  • System security with hardware encryption and random number generator and real-time clock

More

Buy/Parametrics

4 results

Include 0 NRND

Order

CAD Model

Status

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

Flash (kB)

UART

SPI

I2C

USB Controllers

CAN

GPIO

ADC (16 bit)

16-bit PWM

Security

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Package Type

Package Termination Count

Package Dimensions (LxWxZ (mm))

Package Pitch (mm)

Ambient Operating Temperature (Min to Max) (℃)

Active

Arm Cortex-M0

180

2048

4

2

2

116

2

1

CA, CRC, RNG, TD

1.71

3.6

-40 to 85

Active

Arm Cortex-M4

180

256

2048

6

3

4

2

2

100

2

24

CA, CRC, RNG, TD

1.71

3.6

LQFP144

144

20 x 20 x 1.4

0.5

-40 to 105

Active

Arm Cortex-M4

180

256

2048

6

3

4

2

2

100

2

24

CA, CRC, RNG, TD

1.71

3.6

LBGA144

144

13 x 13 x 1.7

1.0

-40 to 105

Active

Arm Cortex-M4

180

256

2048

6

3

4

2

2

116

2

24

CA, CRC, RNG, TD

1.71

3.6

LFBGA169

169

9 x 9 x 1.15

0.65

-40 to 105

N true 0 PSPK26_180en 7 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 2 Quick Reference Guide Quick Reference Guide t525 1 Reference Manual Reference Manual t877 1 Selector Guide Selector Guide t528 1 en_US 3 1 3 Chinese 1289000062116715449797zh PSP 2.7 MB Registration without Disclaimer None documents Extended 1289000062116715449797 /secured/assets/documents/zh/quick-start-guide/KQRUG.pdf 2744723 /secured/assets/documents/zh/quick-start-guide/KQRUG.pdf KQRUG documents Y N 2016-10-31 KQRUG, Kinetis K Quick Reference User Guide /webapp/Download?colCode=KQRUG&docLang=zh /secured/assets/documents/zh/quick-start-guide/KQRUG.pdf https://www.nxp.com.cn/webapp/Download?colCode=KQRUG&docLang=zh Quick Reference Guide N Y 803735842453594974 2022-12-07 Y zh May 30, 2014 803735842453594974 Quick Reference Guide N Kinetis外设模块演示软件 3 English A collection of code examples, useful tips, and quick reference material created to help you speed the development of your applications. 1289000062116715449797 PSP 2.7 MB Registration without Disclaimer None documents Extended 1289000062116715449797 /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf 2744723 /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf KQRUG Y N 2016-10-31 KQRUG, Kinetis K Quick Reference User Guide /webapp/Download?colCode=KQRUG /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf Quick Reference Guide N Y 803735842453594974 2022-12-07 pdf Y en May 30, 2014 Quick Reference Guide t525 Quick Reference Guide Quick Reference Guide Y N KQRUG, Kinetis K Quick Reference User Guide 2 0 Chinese 1390512960026705092382zh PSP 521.3 KB None None documents None 1390512960026705092382 /docs/zh/fact-sheet/KINK6XFS.pdf 521256 /docs/zh/fact-sheet/KINK6XFS.pdf KINK6XFS documents N N 2016-10-31 Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB /docs/zh/fact-sheet/KINK6XFS.pdf /docs/zh/fact-sheet/KINK6XFS.pdf /docs/zh/fact-sheet/KINK6XFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 N zh 736675474163315314 Fact Sheet N Kinetis K6x:带有以太网和USB的Cortex-M4(F) MCU 7 English Kinetis K6x Fact Sheet: High-performance Arm Cortex<sub>&reg;</sub>-M4(F) microcontroller (MCU) family with Ethernet, USB and advanced security features 1390512960026705092382 PSP 521.3 KB None None documents None 1390512960026705092382 /docs/en/fact-sheet/KINK6XFS.pdf 521256 /docs/en/fact-sheet/KINK6XFS.pdf KINK6XFS N N 2016-10-31 Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB /docs/en/fact-sheet/KINK6XFS.pdf /docs/en/fact-sheet/KINK6XFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Jun 13, 2016 Fact Sheet t523 Fact Sheet Fact Sheet Y N Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB 3 1 English Product Selector guide for high-performance Arm Cortex-M4 Kinetis L Series microcontrollers (MCU) 1409343585806685465101 PSP 2.7 MB None None documents None 1409343585806685465101 /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf 2686803 /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf KINETISKMCUSELGD N N 2017-03-27 Selector Guide: High-performance Kinetis K Series MCUs /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf Selector Guide N Y 553557935274807777 2023-06-19 pdf N en May 2, 2018 Selector Guide t528 Selector Guide Selector Guide Y N Selector Guide: High-performance Kinetis K Series MCUs false en_US en Data Sheet Data Sheet 1 4 MK26FN2M0CAC18,MK26FN2M0VLQ18,MK26FN2M0VMD18,MK26FN2M0VMI18 4 English Kinetis K26 Data sheet: 180MHz Arm<sup>®</sup> Cortex<sup>®</sup>-M4F microcontroller(MCU), USB high-speed, mixed-signal integration, up to 2MB Flash/256KB SRAM (144-169pin)&#13;&#10; 1429610121084733992672 PSP 1.1 MB None None documents None 1429610121084733992672 /docs/en/data-sheet/K26P169M180SF5.pdf 1135626 /docs/en/data-sheet/K26P169M180SF5.pdf K26P169M180SF5 documents N N 2017-04-24 Kinetis K26: 180MHz Cortex-M4F 1/2MB Flash (144-169pin) /docs/en/data-sheet/K26P169M180SF5.pdf /docs/en/data-sheet/K26P169M180SF5.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Apr 23, 2017 980000996212993340 Data Sheet Y N Kinetis K26: 180MHz Cortex-M4F 1/2MB Flash (144-169pin) Reference Manual Reference Manual 1 5 MK26FN2M0CAC18,MK26FN2M0VLQ18,MK26FN2M0VMD18,MK26FN2M0VMI18 4 English Kinetis K26 Reference Manual: 180MHz Arm<sup>®</sup> Cortex<sup>®</sup>-M4F microcontroller(MCU), USB high-speed, mixed-signal integration, up to 2MB Flash/256KB SRAM (144-169pin)&#13;&#10; 1429686154719723049205 PSP 10.7 MB Registration without Disclaimer None documents Extended 1429686154719723049205 /secured/assets/documents/en/reference-manual/K26P169M180SF5RM.pdf 10747452 /secured/assets/documents/en/reference-manual/K26P169M180SF5RM.pdf K26P169M180SF5RM documents Y N 2017-04-24 Kinetis K26: 180MHz Cortex-M4F 1/2MB Flash (144-169pin) /webapp/Download?colCode=K26P169M180SF5RM /secured/assets/documents/en/reference-manual/K26P169M180SF5RM.pdf Reference Manual N 500633505221135046 2023-06-18 pdf Y en May 29, 2019 500633505221135046 Reference Manual Y N Kinetis K26: 180MHz Cortex-M4F 1/2MB Flash (144-169pin) Errata Errata 1 6 17Nov2015 English Mask Set Errata for Mask 0N65N 1430857713022710869536 PSP 130.0 KB None None documents None 1430857713022710869536 /docs/en/errata/KINETIS_K_0N65N.pdf 130023 /docs/en/errata/KINETIS_K_0N65N.pdf KINETIS_K_0N65N documents N N 2015-05-20 Mask Set Errata for Mask 0N65N /docs/en/errata/KINETIS_K_0N65N.pdf /docs/en/errata/KINETIS_K_0N65N.pdf Errata N 155452329886410597 2022-12-07 pdf N en Jan 14, 2016 155452329886410597 Errata Y N Mask Set Errata for Mask 0N65N Fact Sheet Fact Sheet 1 7 0 Chinese 1390513064776704875533zh PSP 214.6 KB None None documents None 1390513064776704875533 /docs/zh/fact-sheet/KINK2XFS.pdf 214629 /docs/zh/fact-sheet/KINK2XFS.pdf KINK2XFS documents N N 2017-02-27 Kinetis K2x MCU Family - Fact Sheet /docs/zh/fact-sheet/KINK2XFS.pdf /docs/zh/fact-sheet/KINK2XFS.pdf Fact Sheet N 736675474163315314 2022-12-07 zh 736675474163315314 Fact Sheet N Kinetis K2x系列MCU简介 11 English Kinetis K2x MCU Family - Fact Sheet 1390513064776704875533 PSP 214.6 KB None None documents None 1390513064776704875533 /docs/en/fact-sheet/KINK2XFS.pdf 214629 /docs/en/fact-sheet/KINK2XFS.pdf KINK2XFS documents N N 2017-02-27 Kinetis K2x MCU Family - Fact Sheet /docs/en/fact-sheet/KINK2XFS.pdf /docs/en/fact-sheet/KINK2XFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Feb 24, 2017 736675474163315314 Fact Sheet Y N Kinetis K2x MCU Family - Fact Sheet true 0 K26_180 downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/K26P169M180SF5.pdf 2017-04-24 1429610121084733992672 PSP 4 Apr 23, 2017 Data Sheet Kinetis K26 Data sheet: 180MHz Arm<sup>®</sup> Cortex<sup>®</sup>-M4F microcontroller(MCU), USB high-speed, mixed-signal integration, up to 2MB Flash/256KB SRAM (144-169pin)&#13;&#10; None /docs/en/data-sheet/K26P169M180SF5.pdf English documents 1135626 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/K26P169M180SF5.pdf Kinetis K26: 180MHz Cortex-M4F 1/2MB Flash (144-169pin) /docs/en/data-sheet/K26P169M180SF5.pdf documents 980000996212993340 Data Sheet N en None Y pdf 4 N N Kinetis K26: 180MHz Cortex-M4F 1/2MB Flash (144-169pin) MK26FN2M0CAC18,MK26FN2M0VLQ18,MK26FN2M0VMD18,MK26FN2M0VMI18 1.1 MB K26P169M180SF5 N 1429610121084733992672 Errata 1 /docs/en/errata/KINETIS_K_0N65N.pdf 2015-05-20 1430857713022710869536 PSP 6 Jan 14, 2016 Errata Mask Set Errata for Mask 0N65N None /docs/en/errata/KINETIS_K_0N65N.pdf English documents 130023 None 155452329886410597 2022-12-07 N /docs/en/errata/KINETIS_K_0N65N.pdf Mask Set Errata for Mask 0N65N /docs/en/errata/KINETIS_K_0N65N.pdf documents 155452329886410597 Errata N en None Y pdf 17Nov2015 N N Mask Set Errata for Mask 0N65N 130.0 KB KINETIS_K_0N65N N 1430857713022710869536 Fact Sheet 2 /docs/en/fact-sheet/KINK2XFS.pdf 2017-02-27 1390513064776704875533 PSP 7 Feb 24, 2017 Fact Sheet Kinetis K2x MCU Family - Fact Sheet None /docs/en/fact-sheet/KINK2XFS.pdf English documents 214629 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/KINK2XFS.pdf Kinetis K2x MCU Family - Fact Sheet /docs/en/fact-sheet/KINK2XFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 11 N N Kinetis K2x MCU Family - Fact Sheet 214.6 KB KINK2XFS N 1390513064776704875533 /docs/en/fact-sheet/KINK6XFS.pdf 2016-10-31 1390512960026705092382 PSP 2 Jun 13, 2016 Fact Sheet Fact Sheet Kinetis K6x Fact Sheet: High-performance Arm Cortex<sub>&reg;</sub>-M4(F) microcontroller (MCU) family with Ethernet, USB and advanced security features None /docs/en/fact-sheet/KINK6XFS.pdf English 521256 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/KINK6XFS.pdf Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB /docs/en/fact-sheet/KINK6XFS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 7 N N Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB 521.3 KB KINK6XFS N 1390512960026705092382 Quick Reference Guide 1 /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf 2016-10-31 1289000062116715449797 PSP 1 May 30, 2014 Quick Reference Guide Quick Reference Guide A collection of code examples, useful tips, and quick reference material created to help you speed the development of your applications. Registration without Disclaimer /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf English 2744723 None Quick Reference Guide 2022-12-07 Y /webapp/Download?colCode=KQRUG KQRUG, Kinetis K Quick Reference User Guide /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf documents 803735842453594974 Quick Reference Guide N Y en Extended Y t525 pdf 3 Y N KQRUG, Kinetis K Quick Reference User Guide 2.7 MB KQRUG N 1289000062116715449797 Reference Manual 1 /secured/assets/documents/en/reference-manual/K26P169M180SF5RM.pdf 2017-04-24 1429686154719723049205 PSP 5 May 29, 2019 Reference Manual Kinetis K26 Reference Manual: 180MHz Arm<sup>®</sup> Cortex<sup>®</sup>-M4F microcontroller(MCU), USB high-speed, mixed-signal integration, up to 2MB Flash/256KB SRAM (144-169pin)&#13;&#10; Registration without Disclaimer /secured/assets/documents/en/reference-manual/K26P169M180SF5RM.pdf English documents 10747452 None 500633505221135046 2023-06-18 Y /webapp/Download?colCode=K26P169M180SF5RM Kinetis K26: 180MHz Cortex-M4F 1/2MB Flash (144-169pin) /secured/assets/documents/en/reference-manual/K26P169M180SF5RM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 4 Y N Kinetis K26: 180MHz Cortex-M4F 1/2MB Flash (144-169pin) MK26FN2M0CAC18,MK26FN2M0VLQ18,MK26FN2M0VMD18,MK26FN2M0VMI18 10.7 MB K26P169M180SF5RM N 1429686154719723049205 Selector Guide 1 /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf 2017-03-27 1409343585806685465101 PSP 3 May 2, 2018 Selector Guide Selector Guide Product Selector guide for high-performance Arm Cortex-M4 Kinetis L Series microcontrollers (MCU) None /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf English 2686803 None Selector Guide 2023-06-19 N /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf Selector Guide: High-performance Kinetis K Series MCUs /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf documents 553557935274807777 Selector Guide N Y en None Y t528 pdf 1 N N Selector Guide: High-performance Kinetis K Series MCUs 2.7 MB KINETISKMCUSELGD N 1409343585806685465101 true Y Products

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Data Sheet (1)
Errata (1)
Fact Sheet (2)
Quick Reference Guide (1)
Reference Manual (1)
Selector Guide (1)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 20 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 10 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings