S32K344 Motor Control Development Kit for High-Power 48 V Applications | NXP Semiconductors

S32K344 Motor Control Development Kit for High-Power 48 V Applications

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

Choose a diagram:

S32K3 Single FOC Diagram

S32K3 Single FOC Diagram

S32K3 Dual FOC Diagram

S32K3 Dual FOC Diagram

Supported Devices

Interfaces

CAN with Flexible Data Rate

Secure CAN Transceivers

Automotive LIN Solutions

Automotive Ethernet PHYs

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

K2x / KS2x USB

Power Management

System Basis Chips

Features

Hardware Features

  • Control of 3/6-phase AC motors types:
  • PMSM / BLDC / ACIM / (optional DC)
  • 3.8 kVA - 5.7 kVA power rate, up to ~170 Amps (peak current)
  • Position/Speed sensor options:
    • Resolver
    • Encoder
    • HALL
    • or Sensorless techniques
  • Isolated 48/12 V layer: Isolated CAN PHY and Flyback converter
  • Voltage/current sensors:
    • Battery Voltage
    • DC Bus voltage
    • Phase voltages and currents
    • BEMF voltages
    • Over current/voltage/temperature protections
  • Temperature measurement

Software Features

Interfaces

  • Onboard isolated and nonisolated CAN
  • Onboard LIN
  • Onboard Ethernet (socket connector)
  • Onboard S32K3 debug interface (including serial communication)
  • JTAG debug interface

Enablement

  • ANSI-C based example SW created in S32 Design Studio for S32 Platform built on S32K3 RTD drivers
  • FreeMASTER visualization/configuration support
  • MCAT tool - part of software package
  • MCU peripherals initialization generated by S32CT Configuration Tool (CT)

More

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (2)
Brochure (2)
Errata (1)
Product Brief (1)
Reference Manual (1)

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history