MPC5775E 3-phase PMSM Development Kit | NXP Semiconductors

MPC5775E 3-phase PMSM Development Kit

Roll over image to zoom in

Block Diagram

Choose a diagram:

MCSPTR2A5775E architecture Block Diagram

MCSPTR2A5775E architecture Block Diagram

MCSPTR2A5775E FOC Control Loop

MCSPTR2A5775E FOC Control Loop

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive Ethernet PHYs

Power Management

System Basis Chips

Pre-Drivers

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Features

Microcontrollers (MCUs)

  • 32-bit Power Architecture based MPC5775E

System Basic Chip (SBC)

  • FS6520: Safety Power System Basis Chip with CAN Flexible Data Transceiver

Transceivers

  • TJA1145: High-speed CAN transceiver for partial networking
  • TJA1100HN: IEEE 100BASE-T1 compliant Automotive Ethernet PHY Transceiver

Integrated Circuit (IC)

  • MC33937: 3-Phase Field Effect Transistor Pre-driver

Hardware Features

  • MPC5775E-EVB: MPC5775E evaluation board with Ethernet, LIN and CAN connectivity support, JTAG and OpenSDA programming/debugging
  • 3-phase PMSM/BLDC Low-Voltage Power Stage based on the MC33937A
  • 3-phase PMSM motor with resolver, 25V per phase, 3000 RPM, 0.51Nm, 160W, 7.6A,
  • Flexible Processing Topology for Motor Control:
    • eTPU can emulate the PWM periphery and performs resolver processing through SD ADC, allowing the CPU to be partially offloaded from motor control tasks deployed for advanced MC algorithms.
    • eTPU can perform a complete motor control algorithm allowing the core to be fully offloaded from MC tasks

Software Features

Interfaces

  • On-board for CAN
  • On-board for LIN
  • On-board Ethernet
  • On-board OpenSDA debug interface (including serial communication)
  • JTAG debug interface

Enablement

  • ANSI-C based example software created in S32 Design Studio for Power Architecture
  • FreeMASTER and Motor Control Application Tuning (MCAT) Tool for application tuning and variables tracking at different levels of the control structure

Motor Control capabilities

  • Low-voltage 3-phase permanent magnet motor: BLDC or PMSM
  • 12-24 V, up to 200 W power
  • Single, dual, and triple shunt current sensing
  • Resolver/Hall/Encoder/Sensorless position sensor

Compatibility

  • MTRCKTSPS5744P: MPC5744P Development Kit for 3-phase PMSM
  • RDGD3100I3PH5EVB: 3-Phase Reference Design for HybridPACKDrive IGBT/SiC Module featuring GD3100
  • RDGD3100F3PH5EVB: 3-Phase Reference Design for Fuji M653 IGBTs featuring GD3100

More

Buy Options

MCSPTR2A5775E-Image

Click to expand

  • MCSPTR2A5775E
    Active

  • MPC5775E Development Kit for 3-phase PMSM motor control targeting ISO 26262 ASIL D.

  • $1799.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
N true 0 TSPMCSPTR2A5775Een 4 Application Note Application Note t789 1 Application Note Software Application Note Software t783 1 Fact Sheet Fact Sheet t523 1 User Guide User Guide t792 1 en_US en_US 1 1 English This page will help guide you through the process of learning about your MPC5775E-EVB. 1605878493634729556889 Y 1605878493634729556889 GS-MCSPTR2A5775E GS-MCSPTR2A5775E /document/guide/getting-started-with-the-mpc5775e-evb:GS-MCSPTR2A5775E HTML 0 TSP 2020-11-20 GS-MCSPTR2A5775E TSP User Guide 132339537837198660 2025-01-02 en Nov 20, 2020 User Guide t792 User Guide User Guide Y Getting Started with the MPC5775E-EVB false en Application Note Application Note 1 2 0 English AN13038SW.zip /docs/en/application-note-software/AN13038SW.zip /docs/en/application-note-software/AN13038SW.zip Describing the design of a 3-phase Permanent Magnet Synchronous Motor (PMSM) vector control drive with 3-shunt current sensing and resolver position sensing. The design targets automotive motor control (MC) applications. 1605794383929711757550 TSP 2.7 MB None None documents None 1605794383929711757550 /docs/en/application-note/AN13038.pdf 2686269 /docs/en/application-note/AN13038.pdf AN13038 documents N N 2020-11-19 AN13038: MCSPTR2A5775E 3-phase PMSM Motor Control Kit with MPC5775E – Application Note /docs/en/application-note/AN13038.pdf /docs/en/application-note/AN13038.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 31, 2020 645036621402383989 Application Note Y N AN13038: MCSPTR2A5775E 3-phase PMSM Motor Control Kit with MPC5775E – Application Note Application Note Software Application Note Software 1 3 0 English MCSPTR2A5775E 3-phase PMSM Motor Control Kit with MPC5775E 1605793577564705098971 TSP 2.9 MB None None documents None 1605793577564705098971 /docs/en/application-note-software/AN13038SW.zip 2886526 /docs/en/application-note-software/AN13038SW.zip AN13038SW documents N N 2020-11-19 AN13038SW: Application note software for AN13038 /docs/en/application-note-software/AN13038SW.zip /docs/en/application-note-software/AN13038SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Nov 18, 2020 789425793691620447 Application Note Software Y N AN13038SW: Application note software for AN13038 Fact Sheet Fact Sheet 1 4 0 English MPC5775E Development Kit for 3-phase PMSM motor control targeting ISO 26262 ASIL D 1605800089046727778459 TSP 441.1 KB None None documents None 1605800089046727778459 /docs/en/fact-sheet/MCSPTR2A5775E_FS.pdf 441119 /docs/en/fact-sheet/MCSPTR2A5775E_FS.pdf MCSPTR2A5775E_FS documents N N 2020-11-19 MCSPTR2A5775E development kit – Fact Sheet /docs/en/fact-sheet/MCSPTR2A5775E_FS.pdf /docs/en/fact-sheet/MCSPTR2A5775E_FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Nov 19, 2020 736675474163315314 Fact Sheet Y N MCSPTR2A5775E development kit – Fact Sheet false 0 MCSPTR2A5775E downloads en true 0 Y TSP Application Note 1 /docs/en/application-note/AN13038.pdf 2020-11-19 1605794383929711757550 TSP 2 Oct 31, 2020 Application Note Describing the design of a 3-phase Permanent Magnet Synchronous Motor (PMSM) vector control drive with 3-shunt current sensing and resolver position sensing. The design targets automotive motor control (MC) applications. None /docs/en/application-note/AN13038.pdf English documents 2686269 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN13038.pdf AN13038: MCSPTR2A5775E 3-phase PMSM Motor Control Kit with MPC5775E – Application Note /docs/en/application-note/AN13038.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN13038: MCSPTR2A5775E 3-phase PMSM Motor Control Kit with MPC5775E – Application Note 2.7 MB AN13038 N 1605794383929711757550 Application Note Software 1 /docs/en/application-note-software/AN13038SW.zip 2020-11-19 1605793577564705098971 TSP 3 Nov 18, 2020 Application Note Software MCSPTR2A5775E 3-phase PMSM Motor Control Kit with MPC5775E None /docs/en/application-note-software/AN13038SW.zip English documents 2886526 None 789425793691620447 2022-12-07 N /docs/en/application-note-software/AN13038SW.zip AN13038SW: Application note software for AN13038 /docs/en/application-note-software/AN13038SW.zip documents 789425793691620447 Application Note Software N en None Y zip 0 N N AN13038SW: Application note software for AN13038 2.9 MB AN13038SW N 1605793577564705098971 Fact Sheet 1 /docs/en/fact-sheet/MCSPTR2A5775E_FS.pdf 2020-11-19 1605800089046727778459 TSP 4 Nov 19, 2020 Fact Sheet MPC5775E Development Kit for 3-phase PMSM motor control targeting ISO 26262 ASIL D None /docs/en/fact-sheet/MCSPTR2A5775E_FS.pdf English documents 441119 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/MCSPTR2A5775E_FS.pdf MCSPTR2A5775E development kit – Fact Sheet /docs/en/fact-sheet/MCSPTR2A5775E_FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N MCSPTR2A5775E development kit – Fact Sheet 441.1 KB MCSPTR2A5775E_FS N 1605800089046727778459 User Guide 1 2020-11-20 1605878493634729556889 TSP 1 Nov 20, 2020 User Guide User Guide This page will help guide you through the process of learning about your MPC5775E-EVB. Y GS-MCSPTR2A5775E English 0 User Guide 2025-01-02 /document/guide/getting-started-with-the-mpc5775e-evb:GS-MCSPTR2A5775E Getting Started with the MPC5775E-EVB GS-MCSPTR2A5775E TSP 132339537837198660 User Guide en Y t792 HTML GS-MCSPTR2A5775E 1605878493634729556889 true Y Tools

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history