TJA1153A Secure HS-CAN Transceiver | NXP Semiconductors

Secure HS-CAN Transceiver with Sleep Mode

Roll over image to zoom in

Block Diagram

TJA1153 Application Block Diagram

TJA1153 Application Block Diagram

Features

General

  • The TJA1153A is a secure HS-CAN transceiver with Sleep mode and a VIO supply pin. The VIO pin allows for direct interfacing with 3.3 V and 5 V microcontrollers
  • ISO 11898-1:2015, ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant
  • Operates in classical CAN and CAN FD systems with arbitration phase bit rate set at 125 kbit/s, 250 kbit/s or 500 kbit/s
  • For arbitration bit rates of 250 kbit/s and 500 kbit/s, the fast phase bit rate can be set to two or four times the arbitration bit rate
  • AEC-Q100 Rev-G qualified (grade 1)
  • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
  • HVSON14 plastic small outline package

System Control and Diagnostic Features

  • Mode control via dedicated control pins EN and STB_N
  • Overtemperature shutdown

Security Features

  • Spoofing protection
  • Flooding protection
  • Tamper protection

Predictable and Fail-Safe Behavior

  • Functional behavior predictable under all supply conditions
  • Transceiver disengages from bus when not powered (zero load)
  • Transmit data (TXD) dominant time-out function
  • Internal biasing of TXD, EN and STB_N input pins

Protection

  • High ESD handling capability on the bus pins (8 kV HBM)
  • Bus and VBAT pins protected against transients in automotive
  • Undervoltage detection on pins VCC, VIO and VBAT
  • Thermally protected

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Package Type

Package Pitch (mm)

Recommended Orderable Part Number

MCU I/O Interface (V)

VIO Option Available

Low Power Modes

Data Rate [max] kbps

CAN Channels

Product Category

Supply Voltage [Min to Max] (V)

Data Rate [min] kbps

Voltage on bus pins [Min-Max] (V)

VESD IEC on bus pins (+/- kV)

VESD HBM on bus pins (+/- kV)

Junction Temperature (Max) (℃)

Protection

Wake-Up Pin

Min High Input Levels (V) [Vio]

Supported standards

SPLIT Pin

Thermal Resistance (Spec) (℃/W)

Product Application

Active

HVSON14

0.65

TJA1153ATK/0Z

3.3, 5.0

Y

Sleep Mode, Standby Mode

5000.0

1

Secure CAN / High-Speed CAN / CAN FD

4.75 to 5.25

40.0

-58 to 58

0 to 0

0 to 0

150

TXD dominant timeout, overtemperature, undervoltage

Y

2.1

ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5

N

50

Automotive, Industrial

N true 0 PSPTJA1153en 3 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 1 White Paper White Paper t530 1 en_US 1 1 0 Chinese 无需使用加密技术即可保障CAN通信安全 1527015229087714615922zh PSP 184.7 KB None None documents None 1527015229087714615922 /docs/zh/fact-sheet/SECURCANTRLFUS.pdf 184695 /docs/zh/fact-sheet/SECURCANTRLFUS.pdf SECURCANTRLFUS documents N N 2018-05-22 TJA115x Secure CAN communication without cryptography /docs/zh/fact-sheet/SECURCANTRLFUS.pdf /docs/zh/fact-sheet/SECURCANTRLFUS.pdf /docs/zh/fact-sheet/SECURCANTRLFUS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 N zh Jul 20, 2021 736675474163315314 Fact Sheet Y N TJA115x Secure CAN communication without cryptography 3 Japanese セキュアCAN/CAN FDトランシーバ - TJA115xは、暗号化を使用せずに従来のCAN/CAN FD通信を保護するシームレスで効率的なソリューションを提供します。 1527015229087714615922ja PSP 184.7 KB None None documents None 1527015229087714615922 /docs/ja/fact-sheet/SECURCANTRLFUS.pdf 184695 /docs/ja/fact-sheet/SECURCANTRLFUS.pdf SECURCANTRLFUS documents N N 2018-05-22 TJA115x Secure CAN communication without cryptography /docs/ja/fact-sheet/SECURCANTRLFUS.pdf /docs/ja/fact-sheet/SECURCANTRLFUS.pdf /docs/ja/fact-sheet/SECURCANTRLFUS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 N ja Nov 1, 2023 736675474163315314 Fact Sheet Y N TJA115x:暗号化なしでのCAN通信の保護 3 English The secure CAN/CAN FD transceiver -TJA115x provides a seamless & efficient solution to secure Classical CAN/ CAN FD communication without using cryptography. 1527015229087714615922 PSP 184.7 KB None None documents None 1527015229087714615922 /docs/en/fact-sheet/SECURCANTRLFUS.pdf 184695 /docs/en/fact-sheet/SECURCANTRLFUS.pdf SECURCANTRLFUS N N 2018-05-22 TJA115x Secure CAN communication without cryptography /docs/en/fact-sheet/SECURCANTRLFUS.pdf /docs/en/fact-sheet/SECURCANTRLFUS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Aug 19, 2020 Fact Sheet t523 Fact Sheet Fact Sheet Y N TJA115x Secure CAN communication without cryptography false en_US en Package Information Package Information 1 2 1.1 English Plastic, thermal enhanced very thin small outline package 1455079299396712532501 PSP 133.9 KB None None documents None 1455079299396712532501 /docs/en/package-information/SOT1086-2.pdf 133873 /docs/en/package-information/SOT1086-2.pdf SOT1086-2 documents N N 2018-12-07 Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf /docs/en/package-information/SOT1086-2.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jun 10, 2016 302435339416912908 Package Information Y N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals White Paper White Paper 1 3 0 Chinese 有效地实施CAN通信安全是一个挑战。目前,存在着各种数据认证方式的解决方案,例如AUTOSAR® SecOC [1]。这些解决方案采用加密技术,意味着系统需要更高的带宽,更长的传输延时和更强大的处理能力以外,还需要对加密密钥进行管理。 恩智浦新推出的安全型CAN收发器系列提供一种非常高效的解决方案,不涉及密钥即可保障CAN通信安全。这有助于开发人员避免使用其他解决方案所面临的系统影响。 1574285483511708356177zh PSP 149.3 KB Registration without Disclaimer None documents Extended 1574285483511708356177 /secured/assets/documents/zh/white-paper/SECURECARTRANA4FS.pdf 149250 /secured/assets/documents/zh/white-paper/SECURECARTRANA4FS.pdf SECURECARTRANA4FS documents Y N 2019-11-20 Securing CAN Communication Efficiently With Minimal System Impact /secured/assets/documents/zh/white-paper/SECURECARTRANA4FS.pdf https://www.nxp.com.cn/webapp/Download?colCode=SECURECARTRANA4FS&docLang=zh White Paper N 918633085541740938 2022-12-07 zh Jul 28, 2021 918633085541740938 White Paper D N 以最小的系统影响高效率地 实施CAN的安全通信 1 English NXP’s new secure CAN transceiver family provides a seamless and very efficient solution to secure CAN communication without using cryptography. 1574285483511708356177 PSP 149.3 KB Registration without Disclaimer None documents Extended 1574285483511708356177 /secured/assets/documents/en/white-paper/SECURECARTRANA4FS.pdf 149250 /secured/assets/documents/en/white-paper/SECURECARTRANA4FS.pdf SECURECARTRANA4FS documents Y N 2019-11-20 Securing CAN Communication Efficiently With Minimal System Impact /webapp/Download?colCode=SECURECARTRANA4FS /secured/assets/documents/en/white-paper/SECURECARTRANA4FS.pdf White Paper N 918633085541740938 2022-12-07 pdf Y en Aug 24, 2020 918633085541740938 White Paper Y N Securing CAN Communication Efficiently With Minimal System Impact false 0 TJA1153 downloads en true 1 Y PSP Y Y Fact Sheet 1 /docs/en/fact-sheet/SECURCANTRLFUS.pdf 2018-05-22 1527015229087714615922 PSP 1 Aug 19, 2020 Fact Sheet Fact Sheet The secure CAN/CAN FD transceiver -TJA115x provides a seamless & efficient solution to secure Classical CAN/ CAN FD communication without using cryptography. None /docs/en/fact-sheet/SECURCANTRLFUS.pdf English 184695 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/SECURCANTRLFUS.pdf TJA115x Secure CAN communication without cryptography /docs/en/fact-sheet/SECURCANTRLFUS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 3 N N TJA115x Secure CAN communication without cryptography 184.7 KB SECURCANTRLFUS N 1527015229087714615922 Package Information 1 /docs/en/package-information/SOT1086-2.pdf 2018-12-07 1455079299396712532501 PSP 2 Jun 10, 2016 Package Information Plastic, thermal enhanced very thin small outline package None /docs/en/package-information/SOT1086-2.pdf English documents 133873 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT1086-2.pdf Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals 133.9 KB SOT1086-2 N 1455079299396712532501 White Paper 1 /secured/assets/documents/en/white-paper/SECURECARTRANA4FS.pdf 2019-11-20 1574285483511708356177 PSP 3 Aug 24, 2020 White Paper NXP’s new secure CAN transceiver family provides a seamless and very efficient solution to secure CAN communication without using cryptography. Registration without Disclaimer /secured/assets/documents/en/white-paper/SECURECARTRANA4FS.pdf English documents 149250 None 918633085541740938 2022-12-07 Y /webapp/Download?colCode=SECURECARTRANA4FS Securing CAN Communication Efficiently With Minimal System Impact /secured/assets/documents/en/white-paper/SECURECARTRANA4FS.pdf documents 918633085541740938 White Paper N en Extended Y pdf 1 Y N Securing CAN Communication Efficiently With Minimal System Impact 149.3 KB SECURECARTRANA4FS N 1574285483511708356177 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1-5 of 13 hardware offerings

Show All

Support

What do you need help with?