Secure CAN Evaluation Board | NXP Semiconductors

TJA1153A Secure CAN Demo and Evaluation Board

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Interfaces

Secure CAN Transceivers

Security and Authentication

Authentication

Features

UCANS32K1SCT Features

  • Dual CAN FD PHYs with dual connectors for daisy chain operation
  • PX4/DroneCode connector standard compliant
  • DCD-LZ debug interface with SWD+Console/UART
  • RGB LED
  • Programmable user buttons (e.g., for arming)

Interfaces

  • UART with full handshaking and 5 V/3 V switchable voltage level
  • SocketCAN CAN network driver
  • I²C, SPI
  • RC-PWM power output with internal or BEC/external power

Power

  • 5 V
  • Overcurrent protection

Runtime Software

  • S32 Design Studio IDE for Arm: SDK, Bare metal drivers and FreeRTOSTM
  • UAVCAN V1 protocol support: LibUAVCAN, LibCANARD
  • SLCAN interface supporting UAVCAN debug on PC
  • NuttX RTOS support
  • PX4 autopilot open source flight control vehicle stack

Buy Options

KIT-UCANS32K1SCT-Image

Click to expand

  • KIT-UCANS32K1SCT
    Active

  • TJA1153A Secure CAN Demo and Evaluation Board.

  • $114.63 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 21
    • Shipping: Normally ships 1-2 business days
Order from distributors
UCANS32K1SCT-Image

Click to expand

  • UCANS32K1SCT
    Active

  • TJA1153A Secure CAN Demo and Evaluation Board.

  • $76.42 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 40
    • Shipping: Normally ships 1-2 business days
Order from distributors
N true 0 TSPUCANS32K1SCTen 1 User Guide User Guide t792 1 en_US en_US 1 1 English This page will guide you through the process of setting up and using the UCANS32K1SCT board. 1675958568329711155187 Y 1675958568329711155187 GS-UCANS32K1SCT GS-UCANS32K1SCT /document/guide/getting-started-with-the-ucans32k1sct-evaluation-board:GS-UCANS32K1SCT HTML 0 TSP 2023-02-09 GS-UCANS32K1SCT TSP User Guide 132339537837198660 2025-01-22 en Feb 8, 2023 User Guide t792 User Guide User Guide Y Getting Started with the UCANS32K1SCT Evaluation Board false en false 0 UCANS32K1SCT downloads en true 0 Y TSP Y Y User Guide 1 2023-02-09 1675958568329711155187 TSP 1 Feb 8, 2023 User Guide User Guide This page will guide you through the process of setting up and using the UCANS32K1SCT board. Y GS-UCANS32K1SCT English 0 User Guide 2025-01-22 /document/guide/getting-started-with-the-ucans32k1sct-evaluation-board:GS-UCANS32K1SCT Getting Started with the UCANS32K1SCT Evaluation Board GS-UCANS32K1SCT TSP 132339537837198660 User Guide en Y t792 HTML GS-UCANS32K1SCT 1675958568329711155187 true Y Tools

Documentation

Quick reference to our documentation types.

1 document

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history