Contact Readers | NXP Semiconductors

For contact smart card applications, the extended TDA80xx family enables easy design-in for a range of applications. Backed by our expertise and extensive range of support tools (including demo boards and software libraries), these ICs are simple to integrate into set-top-boxes, mobile devices, and standalone readers.

As an industry leader in ISO/IEC 7816-compatible contact reader ICs, and the world's number-one supplier of contact reader ICs for pay TV, we can provide EMVCo L1 and NDS/Cisco-compliant smartcard reader interfaces for any application.

2 results for selection made for Contact Readers

excluding 6 Not Recommended for New Designs Show All
Part
ISO/IEC Support
Peripheral Type
Supply Voltage [min] (V)
Supply Voltage [max] (V)
Supply Voltage [typ] (V)
VCC card power supply
Analog interfaces
UART
TDA8035HN - High integrated and low power smart card interface
Quick Preview
TDA8037T - Low power 3V smart card interface
Quick Preview
Active
-
-
-
-
-
-
-
-
Active
-
-
-
-
-
-
-
-