OM-SE052ARD: Development Board for EdgeLock® SE052F Secure Element

Roll over image to zoom in

Product Details

Features

Advanced Security

  • FIPS 140-3 certified platform with security level 3 for OS and applet and security level 4 for the physical security of the hardware
  • Common Criteria EAL 6+ certified up to OS level as a safe environment to run pre-installed NXP IoT applets, supporting full encrypted communications and secured lifecycle management
  • Secured flash user memory up to 100kB
  • Secure binding with host MCU/MPU and bus encryption
  • Secure credential injection with end-to-end encryption
  • Advanced access control policies to credentials and data stored on chip
  • Suitable for industrial IoT use cases

Cryptographic Algorithms

  • ECC cryptographic support of mainstream ECC curves, including NIST (up to 521 bits key length) and Brainpool
  • RSA up to 4096Bits
  • AES encryption and decryption
  • AES modes: CBC, CTR, ECB, CCM, GCM
  • HMAC, CMAC, GMAC, SHA-1, SHA-224/256/384/512 operations
  • HKDF, PRF (TLS-PSK)
  • TRNG compliant to NIST SP800-90B
  • DRBG compliant to NIST SP800-90A
  • Support of main TPM functionalities

Communication

  • Contactless interface for late-stage parameter configuration of unpowered devices
  • I2C target (up to high-speed mode, 3.4 Mbit/s), I2C controller (fast-mode, 400 kbit/s)

Package

  • Small HQFN20 package (4 mm x 4 mm x 0.85 mm)

Temperature

  • Extended temperature range for industrial applications (-40 to +105 °C)

Buy Options

OM-SE050RPI-Image

Click to expand

OM-SE050RPI
Active

Arduino to Raspberry Pi Adapter Board.

$40.48 USD
In Stock :4
OM-SE052ARD-Image

Click to expand

OM-SE052ARD
Active

OM-SE052ARD: Development Board for EdgeLock® SE052F Secure Element.

$60.00 USD
In Stock :1
Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?