Development Kit for EdgeLock® A30 Secure Authenticator

Roll over image to zoom in

Block Diagram

EdgeLock A30

EdgeLock A30 block diagram

Supported Devices

Security and Authentication

Authentication

Features

Cryptographic Algorithms

  • Asymmetric authentication
  • Key management and key provisioning via PKI
  • Support for multiple crypto primitives
    • RNG (NIST SP800-90B)
    • SHA-256/384, HMAC and HKDF (RFC5869)
    • AES-128/256 (ECB, CBC, CMAC, CCM and GCM)
    • ECDSA, and ECDH over NIST P-256 and Brainpool P256r1

Communication

  • I²C target (100 kHz, 400 kHz or 1 MHz)
  • Two configurable GPIOs

Package

  • Available in WLCSP and HVQFN20 packages

Temperature

  • Extended temperature range (-40° C to +105° C)

Buy Options

A30-EVAL-Image

Click to expand

A30-EVAL
Active

EdgeLock A30 development boards to connect to the host.

$60.00 USD
In Stock :20
Order from distributors

Design Resources

Software

Quick reference to our software types.

1 software file

  • Demo Software

    Integrating EdgeLock® A30 secure authenticator to FRDM-MCXA153 board

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?