Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935398642598
Details
Order
Normally ships in 1-2 business days.
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Arduino to Raspberry Pi Adapter Board |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM-SE050RPI(935398642598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM-SE050RPI (935398642598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
OM-SE050RPI (935398642598) | 847330 | EAR99 |
OM-SE050ARD-E/-F: EdgeLock SE050 Arduino® Compatible Development Kits:
The OM-SE050ARD-E and the OM-SE050ARD-F are the flexible and easy-to-use development kits for the EdgeLock SE050 secure element Plug and Trust product family.
For more information on the EdgeLock SE050 configurations please download the respective Application Note AN12436.
The development kits can be used in various ways, for example, via the Arduino interface compatible to any board featuring an Arduino compatible header, including many i.MX, LPC and Kinetis® boards, or via a direct I²C connection. The kits allow evaluation of the SE050 product family features and simplify the development of secure IoT applications.
More information can be found in the respective Application Note AN13539.
OM-SE050RPI: Arduino to Raspberry Pi Adapter Board
The OM-SE050RPI adapter board allows an easy integration of OM-SE050ARD-E/-F development kits with Raspberry Pi boards.
More information can be found in the respective Application Note AN12570.