FRDM Development Board for MCX A343 and MCX A344 MCUs

Roll over image to zoom in

Block Diagram

FRDM-MCXA344

FRDM-MCXA344 Block Diagram

Supported Devices

Processors and Microcontrollers

MCX A Series Microcontrollers

Features

Microcontroller

  • MCXA344 Arm® Cortex®-M33 core up to 180MHz
  • Up to 256 KB flash with up to 64 KB RAM with 8 KB error-correcting code (ECC), support memory access unit (MAU) and SmartDMA, controller area network with flexible data-rate (CAN-FD), Low-Power Universal Asynchronous Receiver-Transmitter (LPUART), Low-Power Serial Peripheal Interface (LPSPI), Low-Power Integrated Circuit (LPI2C), Direct Memory Access (DMA), Low-Dropout Regulator (LDO)

Connectivity

  • HS USB Type-C connectors (onboard MCU-Link debugger)
  • Controller area network (CAN)/serial peripheal interface (SPI)/ inter-integrated circuit (I²C)/universal asynchronous receiver transmitter (UART) connector (Arduino, PMOD/mikroBUS, DNP)
  • Wi-Fi connector (Arduino, PMOD/mikroBUS, DNP)
  • LCD connector (SmartDMA)

Debugger

  • Onboard MCU-Link debugger with CMSIS-DAP
  • Joint Test Action Group (JTAG)/serial wire bug (SWD) connector

Expansion Options

  • Arduino® Header
  • FRDM Header
  • Pmod™ Do Not Populate (DNP)
  • mikroBUS™
  • SmartDMA/LCD Header

User Interface

  • RGB user LED
  • Reset button
  • In-system programming (ISP) button
  • Wake-up button

Buy Options

FRDM-MCXA344-Image

Click to expand

FRDM-MCXA344
Active

FRDM Development Board for MCX A343 and MCX A344 MCUs.

$20.00 USD
In Stock :1
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 12 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?