LCD-PAR-S035 | NXP Semiconductors

3.5” 480x320 IPS TFT LCD Module

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

MCX N Series Microcontrollers

MCX A Series Microcontrollers

Features

Connectivity

  • Display: SPI or 8/16bit 8080 parallel
  • Touch: I2C

Display

  • Wide viewing angle, transmissive IPS TFT LCD
  • 320x480 (HVGA) display resolution
  • Maximum 262k colors

Sensor

  • 5-point capacitive multi-touch sensor

Buy Options

LCD-PAR-S035-Image

Click to expand

  • $29.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.