Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935453373598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
LCD-PAR-S035(935453373598) | Not Available | Non-Compliant | Not Available | Non-Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
LCD-PAR-S035 (935453373598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
LCD-PAR-S035 (935453373598) | 852859 |
The LCD-PAR-S035 is a 3.5” 480x320 IPS TFT LCD module with wide viewing angle and 5-point capacitive touch functionality. The LCD module can be controlled through either SPI or parallel (8/16bit) 8080/6800 and is compatible with existing evaluation kits with a PMOD connector as well as selected FRDM-X evaluation kits with a parallel LCD connector.