FRDM Development Board for MCX A175, A176, A185, A186, A255, A256, A265 and A266 MCUs

Roll over image to zoom in

Block Diagram

FRDM-MCXA266

FRDM-MCXA266 Block Diagram

Supported Devices

Processors and Microcontrollers

MCX A Series Microcontrollers

Features

Microcontroller

  • MCX A266 Arm® Cortex®-M33 core up to 240 MHz
  • Up to 1 MB flash with up to 256 KB RAM with 8 KB ECC, support SmartDMA, Security, FlexIO, CAN-FD, LPUART, LPSPI, LPI²C, I3C and DMA

Connectivity

  • HS USB Type-C connectors (On-board MCU-Link debugger)
  • FS USB Type-C connectors (MCXA266 USB port)
  • CAN/I3C/SPI/I²C/UART connector (Arduino, PMOD/mikroBUS, DNP)
  • Wi-Fi connector (Arduino, PMOD/mikroBUS, DNP)
  • Camera connector (SmartDMA)
  • LCD connector (FlexIO)

Debugger

  • On-board MCU-Link debugger with CMSIS-DAP
  • JTAG/SWD connector

Expansion Options

  • Arduino® Header
  • FRDM Header
  • Pmod™ *DNP
  • mikroBUS™
  • SmartDMA/Camera Header
  • FlexIO/LCD Header

User Interface

  • RGB user LED
  • Reset button
  • ISP button
  • Wake-up button
  • SLCD

Buy Options

FRDM-MCXA266-Image

Click to expand

FRDM-MCXA266
Active

FRDM Development Board for MCX A175, A176, A185, A186, A255, A256, A265 and A266 MCUs.

$30.00 USD
In Stock :37
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.