MCX A17: Essential Arm® Cortex® M33 MCU with 180 MHz and Rich Serial Peripherals

Roll over image to zoom in

Block Diagram

Choose a diagram:

MCX A173 and MCX A174

MCXA13 14 Block Diagram

MCX A175 and MCX A176

MCXA17 16 Block Diagram

Features

Core Platform

  • Arm® Cortex®-M33 180 MHz

Processing Accelerators

  • SmartDMA, co-processor for applications such as parallel camera interface and keypad scanning

Memory

  • Single-bank Flash: 256 KB Flash up to 1024 KB Flash with ECC (support one bit correction and two bits detection)
  • Cache Engine with 8 KB RAM
  • 64 KB RAM to 256 KB of RAM which 8 KB is shared with cache, configurable as up to 8 KB RAM with ECC (support one bit correction and two bits detection)
  • All RAM can be retained down to Deep Power Down mode
  • ROM

Peripherals

  • Advanced Motor Control
    • 2x FlexPWM each with 4 submodules, providing 16 complementary outputs of PWM (no Nanoedge module)
    • 2x Quadrature Encoder/Decoder (eQDC)
    • 2x AOI (AND/OR/Invert) module support up to 4 output triggers
  • Analog
    • 2x 16-bit ADC
      • 3.2 Msps in 16-bit mode, and 4 Msps in 12-bit mode
      • Up to 43 ADC Input channels total (depending on the package)
      • Integrated temperature sensor
    • 1 x 12-bit DAC
      • Up to 1 Msps
    • 2 x High-speed Comparators with 8 input pins and 8-bit DAC as internal reference
      • 1x LPCMP is functional down to Deep Power Down mode
    • 1x OPAMP without PGA
  • Timers
    • Up to 5 x 32-bit standard general-purpose asynchronous timers/counters, which support up to four capture inputs and four compare outputs, PWM mode, and external count input. Specific timer events can be selected to generate DMA requests
    • Low power times
    • Frequency measurement timer
    • Windowed watchdog timer
    • Wake timer
    • Microtick timer (UTICK)
    • OS event timer
    • RTC timer without external 32 KHz input
  • Communication Interfaces for Connectivity
    • 2x LPSPI, up to 4x LPI2C, up to 5x LPUART
    • 1x I3C
    • USB Full-speed (Device) with on-chip FS PHY
    • 1x FlexCAN with FD
    • FlexIO

Security

  • 128-bit Universal Unique Identifier (UUID) per device in accordance with IETF's RFC4122 version5 specification
  • Device life cycle management
  • Flash read/write/execute permission protect by MBC and lockable
  • Implicit-protected Flash Region (IFR)
  • Security Monitoring
    • Code watchdog for code flow integrity checking
    • GLIKEY enforces security checks before allowing a write to security-sensitive register
    • 6x Passive anti tamper detect

Packaging

  • MCX A173 and A174: LQFP100 14x14mm, LQFP64 10x10mm, LQFP48 7x7mm, H-PQFN32 5x5mm
  • MCX A175 and A176: WFBGA169 7x7mm, LQFP144 20x20mm, LQFP100 14x14mm, LQFP64 10x10mm

MCUXpresso Developer Experience

MCX A17

Product Main Clock Flash Features Packages FRDM Board
MCXA173 180 MHz 128 KB 2x ADC, 1x Op Amp, USB, 1x CAN H-PQFN32
LQFP48
LQFP64
LQFP100
FRDM-MCXA174
MCXA174 180 MHz 256 KB 2x ADC, 1x Op Amp, USB, 1x CAN H-PQFN32
LQFP48
LQFP64
LQFP100
FRDM-MCXA174
MCXA175 180 MHz 512 KB 2x ADC, 1x Op Amp, USB, 1x CAN LQFP64
LQFP100
LQFP144
WFBGA169
FRDM-MCXA266
MCXA176 180 MHz 1024 KB 2x ADC, 1x Op Amp, USB, 1x CAN LQFP64
LQFP100
LQFP144
WFBGA169
FRDM-MCXA266

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

10 documents

Compact List

Application Note (4)
Data Sheet (2)
Reference Manual (2)
User Guide (2)

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?