MCX A36: Mixed-Signal Arm® Cortex®- M33 MCU at 240 MHz with Rich Analog Peripherals

Roll over image to zoom in

Block Diagram

MCX A365 and MCX A366 MCUs

MCX A36 Block Diagram

Features

Core Platform

  • Arm® Cortex®-M33 240 MHz

Processing Accelerators

  • MAU: Supports trigonometric, reciprocal, square, square root, sine, cosine and arctan algorithms
  • SmartDMA: Coprocessor for applications such as parallel camera interface and keypad scanning

Memory

  • Single-bank Flash: Up to 1024 kB Flash with error correction code (ECC) (supports one-bit correction and two-bit detection)
  • Cache Engine with 8 kB RAM
  • Up to 256 kB RAM of which 8 kB is shared with cache, configurable up to 8 kB RAM with ECC (support one-bit correction and two-bit detection)
  • All RAM can be retained down to Deep Power Down mode
  • ROM

Peripherals

  • Advanced Motor Control
    • 2x FlexPWM each with 4 submodules, providing 16 complementary outputs of pulse width modulator (PWM) (no Nanoedge module)
    • 2x enhanced Quadrature Encoder/Decoder (eQDC)
    • 2x AOI (AND/OR/Invert) module supports up to four output triggers Analog
    • 4x 16-bit ADC, 3.2 Msps in 16-bit mode, and four Msps in 12-bit mode
    • Up to 82 ADC Input channels total (depending on the package)
    • Integrated temperature sensor
    • 1 x 12-bit digital-to-analog converter (DAC) up to one Msps
    • 3 x High-speed Comparators with eight input pins and 8-bit DAC as internal reference
    • 1x Low Power Analog Comparator (LPCMP) is functional down to Deep Power Down mode
    • 4x operational amplifiers (OPAMPs) without programmable gain amplifier (PGA)
  • Timers
    • 5 x 32-bit standard general-purpose asynchronous timers/counters, which support up to four capture inputs and four compare outputs, PWM mode and external count input
    • Specific timer events can be selected to generate direct memory access (DMA) requests
    • Low-power times
    • Frequency measurement timer
    • Windowed watchdog timer
    • Wake timer
    • Micro-tick timer (UTICK)
    • OS event timer
    • Real-time clock (RTC) timer without external 32 kHz input
  • Communication Interfaces for Connectivity
    • 2x low-power serial peripheral interfaces (LPSPIs), 4x low-power inter-integrated circuits (LPI²Cs) and 6x low-power universal asynchronous receivers/transmitters (LUARTs)
    • 1x improved inter-integrated circuit (I3C)
    • USB Full-speed (Device/Host) with on-chip full-speed physical layer (FS PHY)
    • 2x flexible controller area network (FlexCAN) with flexible data-rate (FD)
    • FlexIO
  • Human-Machine Interface (HMI)
    • 4 x 44 segment LCD interface

Security

  • EdgeLock® Accelerator
  • True random number generator (TRNG)
  • Public Key Cryptography (PKC), supports ECC and RSA encryption and decryption
  • SGI (Secure Generic Interface), provides AES256, SHA-2 and key generation/derivation
  • Secure key store with key usage policies (protection of platform integrity, manufacturing and applications keys)
  • 128-bit Universal Unique Identifier (UUID) per device in accordance with Internet Engineering Task Force's (IETF) RFC4122 version5 specification
  • Device life cycle management
  • Flash read/write/execute permission protect by memory boundary checker (MBC) and lockable
  • Implicit-protected Flash Region (IFR)
  • Security Monitoring
  • Code Watchdog for code flow integrity checking
  • 6x Passive anti-tamper pin detection
  • Glitch attack resistant keyed access (GLIKEY) enforces security checks before allowing a write to security-sensitive register
  • Secure Installer for secure manufacturing and intellectual properly (IP) theft protection in an untrusted factory

Packaging

  • WFBGA169 7x7mm, LQFP144 20x20mm, LQFP100 14x14mm, LQFP64 10x10mm

MCUXpresso Developer Experience

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 14 documents

Compact List

Application Note (6)
Application Note Software (2)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Reference Manual (2)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?