MCX A35: Mixed-Signal Arm® Cortex®-M33 MCU at 240 MHz for Advanced Motor Control at 240 MHz

Roll over image to zoom in

Block Diagram

MCX A355 and MCX A356

MCX A355 and A356: Arm® Cortex®-M33-Based Microcontrollers

Features

Core Platform

  • Arm® Cortex®-M33 240 MHz

Processing Accelerators

  • MAU (Math Accelerate Unit), supports trigonometric, reciprocal, square, square root, sine, cosine and arctan algorithms
  • SmartDMA, coprocessor for applications such as parallel camera interface and keypad scanning

Memory

  • Single-bank Flash: Up to 1024 kB Flash with ECC (supports one bit correction and two-bit detection)
  • Cache Engine with 8 kB RAM
  • Up to 256 kB RAM of which 8 kB is shared with cache, configurable as up to 8 kB RAM with ECC (support one bit correction and two-bit detection)
  • All RAM can be retained down to Deep Power-down mode
  • ROM

Peripherals

  • Advanced Motor Control
    • 2x FlexPWM each with 4 submodules, providing 16 complementary outputs of PWM (no Nanoedge module)
    • 2x Quadrature Encoder/Decoder (eQDC)
    • support up to 4 output triggers
    • Analog
      • 4x 16-bit ADC
        • 3.2 Msps in 16-bit mode, and 4 Msps in 12-bit mode
        • Up to 82 ADC Input channels total (depending on the package)
        • Integrated temperature sensor
      • 1x 12-bit DAC
        • Up to 1 Msps
      • 3x High-speed Comparators with 8 input pins and 8-bit DAC as internal reference
        • 1x LPCMP is functional down to Deep Power-down mode
      • 4x OPAMP without PGA
    • Timers
      • 5x 32-bit standard general-purpose asynchronous timers/counters, which support up to four capture inputs and four compare outputs, PWM mode and external count input. Specific timer events can be selected to generate DMA requests.
      • Low power timer
      • Frequency measurement timer
      • Windowed watchdog timer
      • Wake timer
      • Micro-tick timer (UTICK)
      • OS event timer
      • RTC timer without external 32 KHz input
    • Communication Interfaces for Connectivity
      • 2x LPSPI, 4x LPI2C, 6x LPUART
      • 1x FlexCAN with FD

Security

  • 128-bit Universal Unique Identifier (UUID) per device in accordance with IETF's RFC4122 version 5 specification
  • Device life cycle management
  • Flash read/write/execute permission protect by MBC and lockable
  • Implicit-protected Flash Region (IFR)
  • Security Monitoring
    • Code watchdog for code flow integrity checking
    • Glitch attack resistant keyed access (Glikey) to security sensitive registers
    • 6x Passive anti-tamper detect

Packaging

  • WFBGA169 7x7 mm, LQFP144 20x20 mm, LQFP100 14x14 mm, LQFP64 10x10 mm

Security

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

9 documents

Compact List

Application Note (4)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Reference Manual (1)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?