Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INReinventing CAN for the Autonomous Car and Industrial Applications
The TJA146x series actively improve CAN signals to ensure robust communication in large networks and at faster bit rates. Signal ringing, an artifact of large, complex networks with unterminated stubs, is dramatically reduced, removing previous limitations in network topologies. Even lower specification cabling solutions or removal of external ferrites can be considered.
The TJA146x CAN FD series achieve significantly faster bit rates than conventional transceivers thanks to a highly symmetrical transmitter, ensuring very accurate bits are reliably generated on the bus. With much tighter control over the transmitted signal, faster and shorter bit times can be guaranteed—enabling acceleration of bit rates beyond 5 or even 8 Mbps.
NXP's signal improvement technology series are available as pin-compatible replacements to conventional HS-CAN transceivers, allowing simple upgrades for existing designs and backward compatibility, fulfilling the ISO 11898-2:2016 specification. The TJA146 series fully embody the CiA601-4 2.0.0 specification.
Choosing the right product just got easier. View all product finder tools.
CAN transceiver with standby mode which is part of the TJA146x transceiver family that implements CAN signal improvement capability (SIC) as defined in CiA 601-4.
CAN transceiver with sleep mode which is part of the TJA146x transceiver family that implements CAN signal improvement capability (SIC) as defined in CiA 601-4.
The TJA1465 is a CAN FD partial networking transceiver under development.
The TJA1466 is a CAN FD partial networking transceiver under development.
NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.
As the demand for CAN in Industrial continues to rise, we have summed up the benefits CAN SIC brings to such applications in our latest blog.
The CAN SIC demonstrator shows the comparison of classical CAN transceivers and NXP’s latest CAN SIC technology, which actively reduces the signal ringing in a network. This helps operate larger topologies at bit rates significantly faster than before (reaching 5 Mbps and up to 8 Mbps).
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Learn how to achieve faster bit rates in complex CAN networks with TJA146x signal improvement CAN (SIC) transceivers.
Trainings
Explore sensors training material.
The introduction of CAN FD enabled CAN networks to operate at higher data rates, supporting new and innovative features in automotive and industrial applications.
NXP’s TJA146x series of CAN FD transceivers with active signal improvement capability enable complex network topologies beyond 2 Mbps and a maximum bit rate of up to 8 Mbps.
Read the fact sheetLearn how CAN flexible data rate (FD) was introduced as an extension of classical HS-CAN that enabled more data to be exchanged at faster bit rates.
Read the white paperSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
CAN Signal Improvement Capability (SIC)
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.