TJA1466 CAN SIC partial networking with Advanced System Monitoring | NXP Semiconductors

CAN SIC Transceiver with Partial Networking and Advanced System Monitoring, CAN FD Data Rates Up to 8 Mbit/s

Roll over image to zoom in

Block Diagram

TJA1466

TJA1466 Block Diagram

Features

General

  • ISO 11898-2:2024 parameter sets A-C, SAE J2284-1 to SAE J2284-5 and SAE J1939-14 compliant
  • ISO 26262, ASIL B compliant
  • Partial networking capability through selective wake-up functionality
  • Q&A watchdog with window and timeout modes
  • Configurable general-purpose I/O (GPIO) pins
  • CAN signal improvement capability as defined in ISO 11898-2:2024 parameter set C to significantly reduce signal ringing effects on a network
  • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
  • Qualified according to AEC-Q100 Grade 1
  • VIO input for interfacing with 1.8 V, 3.3 V to 5 V microcontrollers
  • Available in DHVQFN18 package

Predictable and Fail-Safe Behavior

  • Undervoltage detection on all supply pins with defined behavior below the undervoltage thresholds
  • Functionality guaranteed from the undervoltage detection thresholds up to the maximum limiting voltage values
  • Transceiver disengages from the bus (high-ohmic) when the battery voltage drops below the Off mode threshold
  • Internal biasing of TXD to enable defined fail-safe behavior
  • Dedicated failsafe pin, configurable for limp-home or failsafe output functionalitys
  • Dedicated reset pin for triggering and detecting reset events

Low-Power Management

  • Very low-current Standby and Sleep modes, with local and remote wake-up capability
  • Local wake-up via the WAKE pin
  • Remote wake-up via a wake-up pattern (WUP) or wake-up frame (WUF)
  • Configurable CAN wake-up pattern (dom-rec-dom or dom-rec-dom-rec) according to ISO 11898-2:2024
  • Selective wake-up according to ISO 11898-2:2024

Diagnosis and Protection

  • Overtemperature diagnosis and protection
  • Overvoltage detection with defined behavior on VIO supply pin
  • Transmit data (TXD) dominant time-out diagnosis and protection
  • Bus dominant failure diagnosis
  • Cold start diagnosis (first battery connection)
  • High ESD handling capability on the bus pins
  • Bus pins and VBAT protected against automotive transients

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Compact List

Application Note (1)
Data Sheet (1)
Fact Sheet (1)
White Paper (1)

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.