UV's, aerial and nonaerial, are now using professional level high-reliability CAN-bus and appropriate high speed and low speed interfaces for vision systems and battery management. Advanced battery control is essential to the UV's operational success. Overall efficiency and the ability to carefully monitor and control system health, and charge seamlessly are part of the UV's development. NXP has a wide offering of high reliability automotive systems that provide developers with CAN Bus, LIN, lightweight 100 Base-T1 two wire Ethernet, and specialty isolated battery communications options.
Recommended Products for:
Data Buses and Battery
Select a block to see our recommended products.
Note: To see the recommended products close this window.
Reference Designs
RDDRONE-FMUK66 flight management unit (FMU) reference design is a foundation used to build industrial robotic drones, rovers, and other small autonomous vehicles.
RDDRONE-FMUK66
Reference Designs
The RD9Z1-638-12V is a Battery Management System (BMS) built to demonstrate the MM9Z1J638 Battery Sensor IC capabilities in a 12 V lead-acid application.
RD9Z1-638-12V-C
Reference Designs
The NEWTEC-NTBMS is an e-mobility reference design and complete safety support package for Battery Management Systems (BMS).
NEWTEC-NTBMS
2 trainings
2 trainings
Help us improve your experience on our site. We invite you to take our five-question survey.