MK26FN2M0VMI18 Product Information|NXP

Features


Kinetis® K26-180 MHz, Dual High-Speed and Full-Speed USBs, 2MB Flash Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Package


LFBGA169: LFBGA169, plastic, low profile fine-pitch ball grid array; 169 balls; 0.65 mm pitch; 9 mm x 9 mm x 1.15 mm body

Buy Options

MK26FN2M0VMI18

Active

12NC: 935312699557

Details

Quantity

Unit Pricing

1 - 25$14.74
26 - 99$13.61
100+$12.47

Order

$14.74 USD
In Stock:416
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
180
SRAM (kB)
256
Flash (kB)
2048
UART
6
SPI
3
I2C
4
USB Controllers
2
ParameterValue
CAN
2
GPIO
116
ADC (16 bit)
2
16-bit PWM
24
Security
CA, CRC, RNG, TD
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK26FN2M0VMI18(935312699557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
190.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK26FN2M0VMI18
(935312699557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK26FN2M0VMI18
(935312699557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK26FN2M0VMI18
(935312699557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK26FN2M0VMI18
(935312699557)
2019-06-052019-06-06201904030IKinetis K66-180MHz K65-180MHz K26-180MHz Reference Manual Rev. 4 Updates
MK26FN2M0VMI18
(935312699557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MK26FN2M0VMI18
(935312699557)
2017-04-292017-04-30201701020IKinetis K26 K65 K66 180MHz Reference Manual and Data Sheet Update

More about K26_180

The Kinetis® K26 180MHz High Speed USB MCUs are built on the Arm® Cortex®-M4F core and are optimized for applications requiring large memory densities and low-power processing efficiency. This family offers High Speed USB with integrated HS USB Physical Transceiver, SDRAM Controller, Full Speed Crystal-less USB support, as well as shares the comprehensive enablement and scalability of the Kinetis portfolio.