SOT1597-1: LFBGA169 | NXP Semiconductors

SOT1597-1: LFBGA169


Overview

LFBGA169, plastic, low profile fine-pitch ball grid array; 169 balls; 0.65 mm pitch; 9 mm x 9 mm x 1.15 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA169 surface mount bottom LFBGA 9 x 9 x 1.15 169 plastic
Manufacture Code Reference Codes Issue Date
98ASA00628 2017-06-11
Part Description Quick access