56F834X-814X|Digital Signal Controllers | NXP Semiconductors

Digital Signal Controllers for Auto and Industrial Applications

Block Diagram

56F834X/814X Digital Signal Controller

NXP<sup>&#174;</sup> 56F834X/814X Digital Signal Controller Block Diagram

Features

  • On-chip memory includes high-speed volatile and nonvolatile components:
    • 128 KB of program Flash
    • 4 KB of program RAM (56F834X devices)
    • 8 KB of data RAM
    • 8 KB of data Flash (56F834X devices)
    • 8 KB of boot Flash
    • Up to 60 MIPS at 60 MHz execution frequency
  • Access up to 4 MB of off-chip program and 32 MB of data memory
  • JTAG/EOnCE for unobtrusive real-time debugging
  • Four 12-bit ADCs
  • Temperature sensor
  • FlexCAN (CAN version 2.0 B-compliant)
  • Two serial communication interfaces (SCIs)
  • Up to two serial peripheral interfaces (SPIs)
  • Two dedicated external interrupt pins
  • Up to 76 GPIO pins
  • Software-programmable phase lock loop

Buy/Parametrics

3 results

Include 3 NRND

Order

CAD Model

Status

Package Termination Count

Package Type

Budgetary Price excluding tax

Flash (kB)

RAM (kB)

Operating Frequency [Max] (MHz)

CAN

SPI

Ambient Operating Temperature (Min to Max) (℃)

Supply Voltage [Min to Max] (V)

Active

128

LQFP128

10K @ US$11.88

128

8

40

2

-40 to 105

Active

128

LQFP128

10K @ US$18.15

128

12

60

1

2

-40 to 125

Active

128

LQFP128

10K @ US$15.24

128

12

60

1

2

-40 to 105

3 to 3.6

Documentation

Quick reference to our documentation types.

1-10 of 73 documents

Compact List

Application Note (14)
Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 21 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.