Instrument Cluster MCUs|16-bit MCUs | NXP Semiconductors

S12XHZ Scalable Instrument Clusters Microcontrollers (MCUs) with CAN

  • This page contains information on a product that is not recommended for new designs.
More

Block Diagram

S12XHZ Microcontroller Block Diagram

S12XHZ Microcontroller Block Diagram

Features

Key Features

  • XGATE coprocessor capable for building virtual peripherals and boosting overall performance
  • TFT display software driver capability using the XGATE
  • Up to six gauges/motor high-current outputs

Additional Features

  • S12X CPU @ 40 MHz bus speed
  • XGATE
  • EEPROM
  • LCD driver 32 frontplanes and four backplanes
  • Pulse-width modulator motor controller with 24 high-current drivers
  • Six stepper stall detectors (SSD)
  • Low-power/low-noise Pierce oscillator
  • Non-multiplexed external bus interface (EBI)
  • Analog-to-digital converter (ADC) 16-channel 12-bit resolution and 3μs conversion time
  • Enhance capture timer (ECT)
  • Periodic interrupt timer (PIT)
  • CAN 2.0A/B modules (MSCAN)
  • Serial peripheral interface (SPI)
  • Serial communication interface (SCI)
  • Inter-IC module (IIC)
  • Background debug module (BDM) debugger (xDBG)
  • On-chip voltage regulator

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 19 documents

Compact List

Application Note (7)
Application Note Software (3)
Show All

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.