56F836X-816X|Digital Signal Controllers | NXP Semiconductors

Digital Signal Controllers

Block Diagram

56F836X/816X Digital Signal Controller

NXP<sup>&#174;</sup> 56F836X/816X Digital Signal Controller Block Diagram

Features

  • On-chip memory includes high-speed volatile and nonvolatile components:
    • 512 KB of program Flash
    • 4 KB of program RAM (836X devices)
    • 32 KB of data RAM
    • 32 KB of data Flash (836X devices)
    • 32 KB of boot Flash
  • Access up to 4 MB of off-chip program and 32 MB of data memory
  • Up to 60 MIPS at 60 MHz execution frequency
  • Chip select logic for glueless interface to ROM and SRAM
  • JTAG/EOnCE for unobtrusive real-time debugging
  • Four 12-bit ADCs
  • Temperature sensor
  • Up to two FlexCAN (CAN Version 2.0 B-compliant)
  • Two serial communication interfaces (SCIs)
  • Up to two serial peripheral interfaces (SPIs)
  • Two dedicated external interrupt pins
  • Software-programmable phase-lock loop
  • Up to 76 GPIO pins

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 70 documents

Compact List

Application Note (16)
Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 21 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.