MC33996 | 16-Output Switch with SPI Control | NXP Semiconductors

16-Output Switch with SPI Control

Product Details

Features

Key Features

  • Drain-to-source on resistance 550000 mOhm RDS(ON) (Typ)
  • Operating Voltage, VPWR 5.0 V – 27 v
  • Operating Voltage, SOPWR 3.1 V – 5.5 V
  • Outputs current limited (0.9 A) and voltage clamped (50 V) for switching incandescent and inductive loads
  • Output independent overtemperature shutdown
  • PWM-programmable outputs
  • OFF open load detect current can be disabled for sensitive LED applications
  • Output ON short-to-VBAT and OFF short-to-ground/open detection
  • SPI diagnostic reporting
  • 16 channels
  • Load current(IL) 0.35 A (Typ)
  • Load supply voltage min. 0 V, max. 40 V
  • SPI Interface and Input Controller

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Device Function

Budgetary Price excluding tax

SafeAssure Functional Safety

Package Type

Package Termination Count

Load Current (IL) [TYP] (A)

Number of Channels

Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [max] (V)

Supply Voltage [min] (V)

Interface and Input Control

Active

low side switch

1K @ US$2.37

No

HSOP32

32

0.35

16

550000

0

40

27

5

SPI / SPI

N true 0 PSPMC33996en 6 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Selector Guide Selector Guide t528 2 en_US 1 1 8.0 English The 33996 is a 16-output low-side switch with a 24-bit serial input control. It is designed for a variety of applications including inductive, incandescent, and LED loads. The Serial Peripheral Interface (SPI) provides both input control and diagnostic readout. A Pulse Width Modulation (PWM) control input is provided for pulse width modulation of multiple outputs at the same duty cycle. A dedicated reset input provides the ability to clear all internal registers and turn all outputs off. 1074787664782719918227 PSP 1.6 MB None None documents None 1074787664782719918227 /docs/en/data-sheet/MC33996.pdf 1620171 /docs/en/data-sheet/MC33996.pdf MC33996 N N 2016-10-31 MC33996, 16-Output Switch with SPI Control /docs/en/data-sheet/MC33996.pdf /docs/en/data-sheet/MC33996.pdf Data Sheet N Y 980000996212993340 2024-04-23 pdf N en Aug 28, 2008 Data Sheet t520 Data Sheet Data Sheet Y N MC33996, 16-Output Switch with SPI Control false en_US en Application Note Application Note 2 2 3.0 English This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. 10jsBvfc PSP 3.5 MB None None documents None 10jsBvfc /docs/en/application-note/AN2409.pdf 3536520 /docs/en/application-note/AN2409.pdf AN2409 documents N N 2016-10-31 AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf /docs/en/application-note/AN2409.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 21, 2014 645036621402383989 Application Note Y N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3 1.0 English The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. 1225311007711718167766 PSP 1.0 MB None None documents None 1225311007711718167766 /docs/en/application-note/AN3670.pdf 1013814 /docs/en/application-note/AN3670.pdf AN3670 documents N N 2016-10-31 AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf /docs/en/application-note/AN3670.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 29, 2008 645036621402383989 Application Note Y N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 Package Information Package Information 1 4 2.0 English This thermal addendum is provided as a supplement to the MC33996 technical datasheet. 1158770702700740517142 PSP 107.1 KB None None documents None 1158770702700740517142 /docs/en/package-information/MC33996DWBTAD.pdf 107143 /docs/en/package-information/MC33996DWBTAD.pdf MC33996DWBTAD documents N 2006-09-20 MC33996DWBTAD, 16-Output Switch with SPI Control /docs/en/package-information/MC33996DWBTAD.pdf /docs/en/package-information/MC33996DWBTAD.pdf Package Information N 302435339416912908 2022-12-07 pdf en Apr 20, 2007 302435339416912908 Package Information N N MC33996DWBTAD, 16-Output Switch with SPI Control Selector Guide Selector Guide 2 5 13 English For system designers that want more efficient motor operation with variable speed and sensorless control, NXP offers H-Bridge, brushed and brushless DC motor drivers required to complete system design. 1440175950835712338186 PSP 197.6 KB None None documents None 1440175950835712338186 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf 197574 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf MOTORDRIVERFLYR documents N N 2016-10-31 Motor Driver – Selector Guide /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf Selector Guide N 553557935274807777 2024-08-11 pdf N en Feb 4, 2021 553557935274807777 Selector Guide Y N Motor Driver – Selector Guide 6 3 Chinese 1404924651029729642615zh PSP 1.2 MB None None documents None 1404924651029729642615 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 zh Sep 18, 2014 553557935274807777 Selector Guide Y N 面向工业市场的模拟产品 - 简介 12 English For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. 1404924651029729642615 PSP 1.2 MB None None documents None 1404924651029729642615 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 pdf N en Jan 29, 2021 553557935274807777 Selector Guide Y N Analog Automotive and Industrial Selector Guide false 0 MC33996 downloads en true 1 Y PSP Application Note 2 /docs/en/application-note/AN2409.pdf 2016-10-31 10jsBvfc PSP 2 Oct 21, 2014 Application Note This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. None /docs/en/application-note/AN2409.pdf English documents 3536520 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN2409.pdf AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf documents 645036621402383989 Application Note N en None Y pdf 3.0 N N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3.5 MB AN2409 N 10jsBvfc /docs/en/application-note/AN3670.pdf 2016-10-31 1225311007711718167766 PSP 3 Oct 29, 2008 Application Note The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. None /docs/en/application-note/AN3670.pdf English documents 1013814 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN3670.pdf AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 1.0 MB AN3670 N 1225311007711718167766 Data Sheet 1 /docs/en/data-sheet/MC33996.pdf 2016-10-31 1074787664782719918227 PSP 1 Aug 28, 2008 Data Sheet Data Sheet The 33996 is a 16-output low-side switch with a 24-bit serial input control. It is designed for a variety of applications including inductive, incandescent, and LED loads. The Serial Peripheral Interface (SPI) provides both input control and diagnostic readout. A Pulse Width Modulation (PWM) control input is provided for pulse width modulation of multiple outputs at the same duty cycle. A dedicated reset input provides the ability to clear all internal registers and turn all outputs off. None /docs/en/data-sheet/MC33996.pdf English 1620171 None Data Sheet 2024-04-23 N /docs/en/data-sheet/MC33996.pdf MC33996, 16-Output Switch with SPI Control /docs/en/data-sheet/MC33996.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 8.0 N N MC33996, 16-Output Switch with SPI Control 1.6 MB MC33996 N 1074787664782719918227 Package Information 1 /docs/en/package-information/MC33996DWBTAD.pdf 2006-09-20 1158770702700740517142 PSP 4 Apr 20, 2007 Package Information This thermal addendum is provided as a supplement to the MC33996 technical datasheet. None /docs/en/package-information/MC33996DWBTAD.pdf English documents 107143 None 302435339416912908 2022-12-07 /docs/en/package-information/MC33996DWBTAD.pdf MC33996DWBTAD, 16-Output Switch with SPI Control /docs/en/package-information/MC33996DWBTAD.pdf documents 302435339416912908 Package Information N en None N pdf 2.0 N MC33996DWBTAD, 16-Output Switch with SPI Control 107.1 KB MC33996DWBTAD N 1158770702700740517142 Selector Guide 2 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf 2016-10-31 1440175950835712338186 PSP 5 Feb 4, 2021 Selector Guide For system designers that want more efficient motor operation with variable speed and sensorless control, NXP offers H-Bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf English documents 197574 None 553557935274807777 2024-08-11 N /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf Motor Driver – Selector Guide /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf documents 553557935274807777 Selector Guide N en None Y pdf 13 N N Motor Driver – Selector Guide 197.6 KB MOTORDRIVERFLYR N 1440175950835712338186 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 2016-10-31 1404924651029729642615 PSP 6 Jan 29, 2021 Selector Guide For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf English documents 1202686 None 553557935274807777 2025-01-05 N /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf documents 553557935274807777 Selector Guide N en None Y pdf 12 N N Analog Automotive and Industrial Selector Guide 1.2 MB INDCONTANLPRDFL N 1404924651029729642615 true Y Products

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (2)
Data Sheet (1)
Package Information (1)
Selector Guide (2)

Design Files

Hardware

Quick reference to our board types.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history