MC33882 | 6 Output Switch, SPI, Parallel Input Control | NXP Semiconductors

6 Output Switch, SPI, Parallel Input Control

Roll over image to zoom in

Block Diagram

6 Output Switch, SPI, Parallel Input Control

NXP<sup>&#174;</sup> MC33882 Internal Block Diagram

Features

General

  • Outputs clamped for switching inductive loads
  • Very low operational bias currents (< 2.0 mA)
  • CMOS input logic compatible with 5.0 V logic levels
  • Robust load dump (60 V transient at VPWR on OUT0 - OUT5)
  • Daisy chain operation of multiple devices possible
  • Switch outputs can be paralleled for higher currents
  • RDS(ON) of 0.4 Ω per output (25 °C) at 13 V VPWR
  • SPI operation guaranteed to 2.0 MHz
  • Load current(IL) 1 A (Typ)
  • 6 channels
  • Load supply voltage min. 0 V, max. 52 V
  • SPI Interface and Input Controller

Buy/Parametrics

1 result

Include 2 NRND

Order

CAD Model

Status

Device Function

Budgetary Price excluding tax

SafeAssure Functional Safety

Package Type

Package Termination Count

Load Current (IL) [TYP] (A)

Number of Channels

Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [max] (V)

Supply Voltage [min] (V)

Interface and Input Control

Ambient Operating Temperature (Min to Max) (℃)

Active

low side switch

1K @ US$2.83

No

HVQFN32

32

1

6

400000

0

52

25

8

SPI / SPI

-40 to 125

N true 0 PSPMC33882en 4 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 Product Change Notice Product Change Notice t526 1 en_US 1 1 11.0 English The 33882 is a smart 6 output low-side switch able to control system loads up to 1.0 A. 1059499137353720743735 PSP 1.0 MB None None documents None 1059499137353720743735 /docs/en/data-sheet/MC33882.pdf 1010773 /docs/en/data-sheet/MC33882.pdf MC33882 N N 2003-07-29 MC33882, Six Output Low-side Switch with SPI and Parallel Input Control - Data Sheet /docs/en/data-sheet/MC33882.pdf /docs/en/data-sheet/MC33882.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Nov 26, 2014 Data Sheet t520 Data Sheet Data Sheet Y N MC33882, Six Output Low-side Switch with SPI and Parallel Input Control - Data Sheet false en_US en Application Note Application Note 2 2 1.0 English This document presents the main concepts behind the wheel location algorithm of the KWL software. The document details the approach used and explains how this led to the current implementation. 1485456925034706793334 PSP 6.7 MB Registration without Disclaimer None documents Extended 1485456925034706793334 /secured/assets/documents/en/application-note/AN5322.pdf 6749797 /secured/assets/documents/en/application-note/AN5322.pdf AN5322 documents Y N 2017-01-26 AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note /webapp/Download?colCode=AN5322 /secured/assets/documents/en/application-note/AN5322.pdf Application Note N 645036621402383989 2024-01-19 pdf Y en Jan 25, 2017 645036621402383989 Application Note Y N AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note 3 3.0 English This document is intended to provide information on Heatsink Small Outline Package (HSOP) and it&#8217;s process. The package related information includes: Component and board level reliability, electrical parasitic and thermal resistance data. 10lkhCxd PSP 1.7 MB None None documents None 10lkhCxd /docs/en/application-note/AN2388.pdf 1652152 /docs/en/application-note/AN2388.pdf AN2388 documents N N 2016-10-31 AN2388, Heatsink Smal Outline Package (HSOP) /docs/en/application-note/AN2388.pdf /docs/en/application-note/AN2388.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 4, 2016 645036621402383989 Application Note Y N AN2388, Heatsink Smal Outline Package (HSOP) Product Change Notice Product Change Notice 1 4 0 English 1399906257559723790781 PSP 4.7 KB None None documents None 1399906257559723790781 /docs/en/product-change-notice/PCN16248.htm 4682 /docs/en/product-change-notice/PCN16248.htm PCN16248 documents N N 2016-10-31 32LD/54LD SOIC Copper Wire and Stamped Leadframe Qualification /docs/en/product-change-notice/PCN16248.htm /docs/en/product-change-notice/PCN16248.htm Product Change Notice N 454076741825495278 2024-01-19 htm N en May 12, 2014 454076741825495278 Product Change Notice Y N 32LD/54LD SOIC Copper Wire and Stamped Leadframe Qualification false 0 MC33882 downloads en true 1 Y PSP Application Note 2 /secured/assets/documents/en/application-note/AN5322.pdf 2017-01-26 1485456925034706793334 PSP 2 Jan 25, 2017 Application Note This document presents the main concepts behind the wheel location algorithm of the KWL software. The document details the approach used and explains how this led to the current implementation. Registration without Disclaimer /secured/assets/documents/en/application-note/AN5322.pdf English documents 6749797 None 645036621402383989 2024-01-19 Y /webapp/Download?colCode=AN5322 AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note /secured/assets/documents/en/application-note/AN5322.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1.0 Y N AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note 6.7 MB AN5322 N 1485456925034706793334 /docs/en/application-note/AN2388.pdf 2016-10-31 10lkhCxd PSP 3 Jan 4, 2016 Application Note This document is intended to provide information on Heatsink Small Outline Package (HSOP) and it&#8217;s process. The package related information includes: Component and board level reliability, electrical parasitic and thermal resistance data. None /docs/en/application-note/AN2388.pdf English documents 1652152 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN2388.pdf AN2388, Heatsink Smal Outline Package (HSOP) /docs/en/application-note/AN2388.pdf documents 645036621402383989 Application Note N en None Y pdf 3.0 N N AN2388, Heatsink Smal Outline Package (HSOP) 1.7 MB AN2388 N 10lkhCxd Data Sheet 1 /docs/en/data-sheet/MC33882.pdf 2003-07-29 1059499137353720743735 PSP 1 Nov 26, 2014 Data Sheet Data Sheet The 33882 is a smart 6 output low-side switch able to control system loads up to 1.0 A. None /docs/en/data-sheet/MC33882.pdf English 1010773 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC33882.pdf MC33882, Six Output Low-side Switch with SPI and Parallel Input Control - Data Sheet /docs/en/data-sheet/MC33882.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 11.0 N N MC33882, Six Output Low-side Switch with SPI and Parallel Input Control - Data Sheet 1.0 MB MC33882 N 1059499137353720743735 Product Change Notice 1 /docs/en/product-change-notice/PCN16248.htm 2016-10-31 1399906257559723790781 PSP 4 May 12, 2014 Product Change Notice None /docs/en/product-change-notice/PCN16248.htm English documents 4682 None 454076741825495278 2024-01-19 N /docs/en/product-change-notice/PCN16248.htm 32LD/54LD SOIC Copper Wire and Stamped Leadframe Qualification /docs/en/product-change-notice/PCN16248.htm documents 454076741825495278 Product Change Notice N en None Y htm 0 N N 32LD/54LD SOIC Copper Wire and Stamped Leadframe Qualification 4.7 KB PCN16248 N 1399906257559723790781 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Application Note (2)
Data Sheet (1)
Product Change Notice (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support