MC33882PEP Product Information|NXP

Features


Driver, Low side, Six Output Switch (0.3 Ohm RDSon), SPI and Parallel Input Control, QFN 32

Package


HVQFN32: HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.65 mm pitch; 7 mm x 7 mm x 0.85 mm body

Buy Options

MC33882PEP

Active

12NC: 935321548557

Details

Order

In Stock:143
Order from distributors

Operating Features

ParameterValue
Device Function
low side switch
Load Current (IL) [TYP] (A)
1
Number of Channels
6
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
400000
Load Supply Voltage (Min) (V)
0
ParameterValue
Load Supply Voltage (Max) (V)
52
Supply Voltage [max] (V)
25
Supply Voltage [min] (V)
8
Interface and Input Control
SPI / SPI
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33882PEP(935321548557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
142.85
MC33882PEPR2(935321548528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
142.85

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33882PEP
(935321548557)
No
3
260
40
MC33882PEPR2
(935321548528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33882PEP
(935321548557)
854239
EAR99
MC33882PEPR2
(935321548528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33882PEP
(935321548557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33882PEPR2
(935321548528)
MC33882PEP
(935321548557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33882PEPR2
(935321548528)
MC33882PEP
(935321548557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC33882PEPR2
(935321548528)

More about MC33882

The NXP® MC33882 is a six-output, low side switch that controls system loads up to 1.0 A. The six outputs can be controlled via both serial peripheral interface (SPI) and parallel input control, ideal for fault tolerant system applications.

  • Interfaces directly with industry standard MCUs via SPI to control both inductive and incandescent loads
  • Outputs are configured as open drain power MOSFETs incorporating internal dynamic clamping and current limiting
  • Monitoring and protection features, including low standby current, fault status reporting, internal 52 V clamp on each output, output specific diagnostics, and protective shutdown
  • Mode select pin offers a dual means of input control
More