Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Driver, Low side, Six Output Switch (0.3 Ohm RDSon), SPI and Parallel Input Control, HSOP 30
HSOP30: HSOP30, plastic, thermal enhanced small outline package; 30 terminals; 0.8 mm pitch; 11 mm x 15.9 mm x 3 mm body
12NC: 935317344574
Details
Order
12NC: 935317344518
Details
Order
Parameter | Value |
---|---|
Device Function | low side switch |
Load Current (IL) [TYP] (A) | 1 |
Number of Channels | 6 |
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON)) | 400000 |
Load Supply Voltage (Min) (V) | 0 |
Parameter | Value |
---|---|
Load Supply Voltage (Max) (V) | 52 |
Supply Voltage [max] (V) | 25 |
Supply Voltage [min] (V) | 8 |
Interface and Input Control | SPI / SPI |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33882PVW(935317344574) | No | Yes Certificate Of Analysis (CoA) | No | e4 | REACH SVHC | 1860.7 | |
MC33882PVWR2(935317344518) | No | Yes Certificate Of Analysis (CoA) | No | e4 | REACH SVHC | 1860.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MC33882PVW (935317344574) | No | 3 | 245 | 245 | 30 | 30 | |
MC33882PVWR2 (935317344518) | No | 3 | 245 | 245 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33882PVW (935317344574) | 854239 | EAR99 |
MC33882PVWR2 (935317344518) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MC33882PVW (935317344574) | NOTICE | 2024-10-15 | 2025-04-15 | MC33816AE (935311309557) |
MC33882PVWR2 (935317344518) | NOTICE | 2024-10-15 | 2025-04-15 | MC33816AER2 (935311309528) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33882PVW (935317344574) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33882PVWR2 (935317344518) | ||||
MC33882PVW (935317344574) | 2024-04-12 | 2024-04-13 | 202404005DN | Discontinuation Notification for Select NXP Driver & Energy Systems Products - April 2024 |
MC33882PVWR2 (935317344518) | ||||
MC33882PVW (935317344574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33882PVWR2 (935317344518) | ||||
MC33882PVW (935317344574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC33882PVWR2 (935317344518) |
The NXP® MC33882 is a six-output, low side switch that controls system loads up to 1.0 A. The six outputs can be controlled via both serial peripheral interface (SPI) and parallel input control, ideal for fault tolerant system applications.