SOT1577-1: HSOP30 Heatsink Small Outline Package | NXP Semiconductors

SOT1577-1: HSOP30


Overview

HSOP30, plastic, thermal enhanced small outline package; 30 terminals; 0.8 mm pitch; 11 mm x 15.9 mm x 3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HSOP30 surface mount double HSOP 11 x 15.9 x 3 30 plastic
Manufacture Code Reference Codes Issue Date
98ASH70693A PDSO-G30(JEDEC 2017-06-11
Part Description Quick access
Driver, Low side, Six Output Switch (0.3 Ohm RDSon), SPI and Parallel Input Control, HSOP 30