Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Programmable solenoid controller, 6 - solenoid driver, precision control, LQFP 64
HLQFP64: HLQFP64, plastic, thermal enhanced low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body; 4.9 mm x 4.9 mm exposed pad
12NC: 935311309557
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935311309528
Details
Order
Parameter | Value |
---|---|
Device Function | powertrain control, pre-driver |
End of Injection Detection | N |
Frequency (Max) (kHz) | 200 |
Number of Channels | 4 |
Protection | drain to source voltage/voltage source, open load, overcurrent, overtemperature, overvoltage protect, short-circuit, undervoltage, undervoltage lockout |
Supply Voltage [min] (V) | 5 |
Parameter | Value |
---|---|
Supply Voltage [max] (V) | 72 |
SPI [bits] | 16 |
Number of High Side Pre Driver | 5 |
Number Low Side Pre Driver | 7 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33816AE(935311309557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 373.6 | |
MC33816AER2(935311309528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 373.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33816AE (935311309557) | No | 3 | 260 | 40 | |||
MC33816AER2 (935311309528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MC33816AE (935311309557) | 854239 | EAR99 | PDF | Cadence Allegro(dra) | |
MC33816AER2 (935311309528) | 854239 | EAR99 | PDF | Cadence Allegro(dra) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33816AE (935311309557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33816AER2 (935311309528) | ||||
MC33816AE (935311309557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33816AER2 (935311309528) | ||||
MC33816AE (935311309557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The NXP MC33816 is a programmable gate driver IC for precision solenoid control applications.