MC33816MAE Product Information|NXP

Buy Options

Operating Features

ParameterValue
Number of pins
64
Package Style
HLQFP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC33816MAE(935441502557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
373.6
MC33816MAER2(935441502528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
373.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33816MAE
(935441502557)
No
3
260
40
MC33816MAER2
(935441502528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33816MAE
(935441502557)
854239
EAR99
MC33816MAER2
(935441502528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33816MAE
(935441502557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33816MAER2
(935441502528)

More about MC33816

The NXP MC33816 is a programmable gate driver IC for precision solenoid control applications.

  • The IC consists of five external MOSFET high-side pre-drivers and seven external MOSFET low-side pre-drivers
  • Provides a flexible solution for MOSFET gate drive with a versatile control and optimized latency time
  • Gate drive, diagnosis, and protection are managed through four independent microcores, two code RAM and two data RAM banks
  • The IC contains two internal voltage regulators

View internal diagram