SOT1510-1: HLQFP64 | NXP Semiconductors

SOT1510-1: HLQFP64


Overview

HLQFP64, plastic, thermal enhanced low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body; 4.9 mm x 4.9 mm exposed pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP64 surface mount quad HLQFP 10 x 10 x 1.4 64 plastic
Manufacture Code Reference Codes Issue Date
98ASA00237D MS-026 BCD(JEDEC 2018-08-07
Part Description Quick access
Programmable solenoid controller, 6 - solenoid driver, precision control, LQFP 64
MagniV 16-bit MCU, S12Z core, 64KB Flash, 50MHz, -40/+150degC, Automotive Qualified, CCS v3.2
Programmable solenoid controller, 6 - solenoid driver, precision control, LQFP 64
Programmable solenoid controller, 6 - solenoid driver, precision control, LQFP 64
Programmable solenoid controller, 6 - solenoid driver, precision control, LQFP 64, Reel
Programmable solenoid controller, 6 - solenoid driver, precision control, LQFP 64