SOT865-4: HVQFN32 | NXP Semiconductors

SOT865-4: HVQFN32


Overview

HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.65 mm pitch; 7 mm x 7 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 7 x 7 x 0.85 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA00706D NON-JEDEC(JEDEC 2017-06-11
Part Description Quick access
Driver, Low side, Six Output Switch (0.3 Ohm RDSon), SPI and Parallel Input Control, QFN 32