i.MX 6ULL Single-Core Processor with Arm® Cortex®-A7 Core

Click over video to play

Block Diagram

i.MX 6ULL Block Diagram

i.MX 6ULL Block Diagram

Features

CPU Complex

  • Cortex-A7 core up to 900 MHz, 128 KB L2 cache

Display

  • Parallel LCD Display up to WXGA (1366x768)
  • 8/10/16/24-bit Parallel Camera Sensor Interface
  • Electrophoretic display controller support direct-driver for E-Ink EPD panel, with up to 2048x1536 resolution at 106 Hz

Memory

  • 16-bit LP-DDR2, DDR3/DDR3L
  • 8/16-bit Parallel NOR FLASH / PSRAM
  • Dual-channel Quad-SPI NOR FLASH
  • 8-bit Raw NAND FLASH with 40-bit ECC

Connectivity

  • 2x MMC 4.5/SD 3.0/SDIO Port
  • 2x USB 2.0 OTG, HS/FS, Device or Host with PHY
  • Audio Interfaces include 3x I2S/SAI, S/PDIF Tx/Rx
  • 2x 10/100 Ethernet with IEEE 1588
  • 2x 12-bit ADC, up to 10 input channel total, with resistive touch controller (4-wire/5-wire)

Advanced Power Management

  • Partial PMU Integration

Security

  • Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Secure Boot

Package

  • 14x14 289 MAPBGA 0.8mm pitch
  • 9x9 272 MAPBGA 0.5 mm pitch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 24 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 55 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings

Support

What do you need help with?