BMA7318 | 18-Channel Battery Cell Controller | NXP Semiconductors

18-Channel Li-Ion Battery Cell Controller IC

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

BMA7318-BMI7318-BMA7518

BMA7318-BMI7318-BMA7518 Block Diagram

Features

  • From 4 to 18 cells per device
  • ISO 26262 ASIL C for cell voltage and temperature measurement
  • Integrated high accuracy current measurement
  • SIL 2 safety for industrial application
  • Up to 12 AIN measurement channels
  • Up to 300 mA cell balance current
  • TPL or SPI communication
  • SPI2TPL bridge function
  • Diagnostics, functional safety and robustness
  • Low external BOM cost
  • Flexible and versatile busbar bypass connection in any location
  • Typical ±0.8 mV measurement error with ultra low long-term drift

Comparison Table

Parameter BMA7318FAIAE BMA7318TAIAE BMA7318TANAE BMA7518SAIAE BMI7318TANAE
Voltage Channel 4..18 4..18 4..18 4..18 4..18
Supply Range (Max) 9 V..90 V (94 V) 9 V..90 V (94 V) 9 V..90 V (94 V) 9 V..90 V (94 V) 9 V..90 V (94 V)
Cell Voltage Range -0.3 V to 5 V -0.3 V to 5 V -0.3 V to 5 V -0.3 V to 5 V -0.3 V to 5 V
Cell Measurement Error ±1 mV ±1 mV ±1 mV ±1 mV ±1 mV
Vcell=3.1 V..3.35 V Vcell=3.1 V..3.35 V Vcell=3.1 V..3.35 V Vcell=3.1 V..3.35 V Vcell=3.1 V..3.35 V
Tj=-40 °C..65 °C Tj=-40 °C..65 °C Tj=-40 °C..65 °C Tj=-40 °C..65 °C Tj=-40 °C..65 °C
Cell Measurement Error After Lifetime ±1.5 mV ±1.5 mV ±1.5 mV ±1.5 mV ±1.5 mV
Vcell=3.1 V..3.35 V Vcell=3.1 V..3.35 V Vcell=3.1 V..3.35 V Vcell=3.1 V..3.35 V Vcell=3.1 V..3.35 V
Tj=-40 °C..65 °C Tj=-40 °C..65 °C Tj=-40 °C..65 °C Tj=-40 °C..65 °C Tj=-40 °C..65 °C
Communication Port SPI with SPI2TPL bridge TPL TPL SPI TPL
CB MOSFET Rdson 1.5 ohm 1.5 ohm 1.5 ohm 1.5 ohm 1.5 ohm
CB Current Max 300 mA 300 mA 300 mA 300 mA 300 mA
AIN Channels 10 10 12 10 12
GPIO Channel 10 10 10 10 10
I²C Controller full I²C leader full I²C leader full I²C leader full I²C leader full I²C leader
Current Channel Yes Yes No Yes No
Coulomb Counter Yes Yes No Yes No
Package 64-pin LQFP-EP 64-pin LQFP-EP 64-pin LQFP-EP 64-pin LQFP-EP 64-pin LQFP-EP
N true 0 PSPBMA7318-BMI7318-BMA7518en 1 Fact Sheet Fact Sheet t523 1 en_US en_US en Fact Sheet Fact Sheet 1 1 1.0 English BMx7318 is advanced analog front-end product designed to monitor battery cells in electrified vehicles (BEV, HEV, PHEV, REX etc.) and energy storage systems (ESS). 1729012579770712296851 PSP 265.9 KB None None documents None 1729012579770712296851 /docs/en/fact-sheet/BMx7318FS.pdf 265851 /docs/en/fact-sheet/BMx7318FS.pdf BMx7318FS documents N N 2024-10-15 BMx7318: Advanced Battery Cell Controller Fact Sheet /docs/en/fact-sheet/BMx7318FS.pdf /docs/en/fact-sheet/BMx7318FS.pdf Fact Sheet N 736675474163315314 2024-10-15 pdf N en Oct 15, 2024 736675474163315314 Fact Sheet Y N BMx7318: Advanced Battery Cell Controller Fact Sheet false 0 BMA7318-BMI7318-BMA7518 downloads en true 1 Y PSP Y Y Fact Sheet 1 /docs/en/fact-sheet/BMx7318FS.pdf 2024-10-15 1729012579770712296851 PSP 1 Oct 15, 2024 Fact Sheet BMx7318 is advanced analog front-end product designed to monitor battery cells in electrified vehicles (BEV, HEV, PHEV, REX etc.) and energy storage systems (ESS). None /docs/en/fact-sheet/BMx7318FS.pdf English documents 265851 None 736675474163315314 2024-10-15 N /docs/en/fact-sheet/BMx7318FS.pdf BMx7318: Advanced Battery Cell Controller Fact Sheet /docs/en/fact-sheet/BMx7318FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1.0 N N BMx7318: Advanced Battery Cell Controller Fact Sheet 265.9 KB BMx7318FS N 1729012579770712296851 true Y Products

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history