HVBMS Centralized Cell Monitoring Unit Using CAN (FD) with MC33774 (CMU) | NXP Semiconductors

HVBMS Centralized Cell Monitoring Unit Using CAN (FD) with MC33774 (CMU)

Roll over image to zoom in

Supported Devices

Power Management

Battery Cell Controllers

Features

Voltage Measurement

  • 3 MC33774 battery cell controllers (BCCs) for up to 54 cells, extendable by adding more CMUs to the daisy chain
  • Life-time guaranteed high accuracy cell voltage measurement channels, with averaging and advanced filtering

Temperature Measurement

  • 8 analog inputs (including temperature sensors) or GPIOs with advanced filtering per BCC

Cell Balancing

  • Integrated temperature-controlled cell balancing with up to 300 mA (100 mA using default setup)

Communication

  • CAN FD communication
  • High speed CAN FD transceiver up to 5 Mbit/s

Cost Reduction

  • Optimized BOM using capacitive isolation on and off board

Buy Options

RD33774CNC3EVB-Image

Click to expand

  • RD33774CNC3EVB
    Active

  • HVBMS Hardware Reference Design Using CAN FD.

  • $454.32 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Fact Sheet (1)
User Guide (1)
User Manual (1)
White Paper (1)

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

  • Debugging and Visualization Tools

    Automotive Software Package Manager

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.