TJA1103-SDB | ASIL B Compliant Automotive Ethernet 100BASE-T1 PHY SABRE Development Board | NXP Semiconductors

TJA1103 SABRE Development Board

Roll over image to zoom in

Supported Devices

Interfaces

Automotive Ethernet PHYs

Features

Connectivity

  • 100BASE-T1 Automotive Ethernet

General Specifications

  • Simple Automotive Ethernet system setup for prototype applications
  • Quick functional evaluation of TJA1103

Microcontroller

  • SABRE Adapter for connection to S32K3, S32G and I.MX8+ boards
    • 100BASE-T1 connectivity at ECU prototyping stage
    • Simple chip configuration
    • Chip status report via onboard LEDs

Buy Options

TJA1103SDB-Image

Click to expand

  • TJA1103SDB
    Active

  • SABRE Development Board for TJA1103 100BASE-T1 PHY.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.