TJA1104 | MACsec Enabled ASIL B Compliant Automotive Ethernet 100BASE-T1 PHY Transceiver | NXP Semiconductors

TJA1104, MACsec Enabled ASIL B Compliant Automotive Ethernet 100BASE-T1 PHY Transceiver

Roll over image to zoom in

Block Diagram

MACsec Enabled 100BASE-T1 Ethernet PHY

TJA1104-BD

Features

Key Features

  • IEEE 802.1AE-2018 MACsec at full wireline performance
  • Functional safety ISO 26262 ASIL B compliant
  • IEEE802.3bw compliant 100BASE-T1 PHY
  • OPEN Alliance TC-1 advanced PHY features
  • IEEE1588v2 / 802.1AS compliant time stamping
  • OPEN Alliance TC-10 compliant sleep / wake up
  • Single supply capability
  • HVQFN36 (6 x 6 mm) with wettable flanks
  • Optimized for automotive use cases
  • Includes startup self test
  • Compliant to AEC-Q100 Grade 1

Scalability

  • Drop-in compatible with TJA1103
  • Drop-in compatible with TJA1120
  • Enables optimized platform designs

Important Information

  • TJA1104 silicon, documentation and software are available for selected NDA customers only. For additional information please contact support or your local sales representative

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Package Type

Number of pins

Product Category

Number of Ports

xMII Interfaces

AEC-Q100 Temperature Range

TC10 support

Single Supply

Safety Level

ESD Robustness

Diagnostics

Additional Features

NXP Software

Active

HVQFN36

36

100BASE-T1 PHY

1

1 x MII/RMII/RGMII - 1.8/2.5/3.3V

grade 1

Yes

yes

up to ASIL B

±15 kV HBM

OPEN Alliance TC-1 advanced PHY features

802.1AS-2020 timestamping, IEEE1588v3, MACSEC enabled

Linux driver, Real-Time drivers (AUTOSAR and non-AUTOSAR)

Active

HVQFN36

36

100BASE-T1 PHY

1

1 x SGMII - 1.8/2.5/3.3V

grade 1

Yes

yes

up to ASIL B

±15 kV HBM

OPEN Alliance TC-1 advanced PHY features

802.1AS-2020 timestamping, IEEE1588v3, MACSEC enabled

Linux driver, Real-Time drivers (AUTOSAR and non-AUTOSAR)

N true 0 PSPTJA1104en 2 Application Note Application Note t789 1 Fact Sheet Fact Sheet t523 1 en_US en_US en Application Note Application Note 1 1 1 English Ths document describes best practices and design guidelines for building printed circuit boards incorporating automotive Ethernet devices such as Ethernet PHYs and Ethernet switches. 1692973556735738036121 PSP 7.4 MB None None documents None 1692973556735738036121 /docs/en/application-note/AN13335.pdf 7364792 /docs/en/application-note/AN13335.pdf AN13335 documents N N 2023-08-25 AN13335, PCB Design Guidelines for Automotive Ethernet Application Note /docs/en/application-note/AN13335.pdf /docs/en/application-note/AN13335.pdf Application Note N 645036621402383989 2023-08-25 pdf N en Aug 22, 2023 645036621402383989 Application Note Y N AN13335, PCB Design Guidelines for Automotive Ethernet Application Note Fact Sheet Fact Sheet 1 2 0 English TJA1104 is the first MACsec enabled product of NXP’s successful family of 100BASE-T1 Automotive Ethernet PHYs. It addresses the security concerns for future networks and provides an efficient HW based solution with MACsec. 1686150257419698300450 PSP 254.8 KB None None documents None 1686150257419698300450 /docs/en/fact-sheet/TJA1104FS.pdf 254760 /docs/en/fact-sheet/TJA1104FS.pdf TJA1104FS documents N N 2023-06-07 TJA1104: MACsec Enabled and ASIL B Compliant 100BASE-T1 Ethernet PHY Fact Sheet /docs/en/fact-sheet/TJA1104FS.pdf /docs/en/fact-sheet/TJA1104FS.pdf Fact Sheet N 736675474163315314 2024-05-22 pdf N en May 3, 2024 736675474163315314 Fact Sheet Y N TJA1104: MACsec Enabled and ASIL B Compliant 100BASE-T1 Ethernet PHY Fact Sheet false 0 TJA1104 downloads en true 1 Y PSP Y Y Application Note 1 /docs/en/application-note/AN13335.pdf 2023-08-25 1692973556735738036121 PSP 1 Aug 22, 2023 Application Note Ths document describes best practices and design guidelines for building printed circuit boards incorporating automotive Ethernet devices such as Ethernet PHYs and Ethernet switches. None /docs/en/application-note/AN13335.pdf English documents 7364792 None 645036621402383989 2023-08-25 N /docs/en/application-note/AN13335.pdf AN13335, PCB Design Guidelines for Automotive Ethernet Application Note /docs/en/application-note/AN13335.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N AN13335, PCB Design Guidelines for Automotive Ethernet Application Note 7.4 MB AN13335 N 1692973556735738036121 Fact Sheet 1 /docs/en/fact-sheet/TJA1104FS.pdf 2023-06-07 1686150257419698300450 PSP 2 May 3, 2024 Fact Sheet TJA1104 is the first MACsec enabled product of NXP’s successful family of 100BASE-T1 Automotive Ethernet PHYs. It addresses the security concerns for future networks and provides an efficient HW based solution with MACsec. None /docs/en/fact-sheet/TJA1104FS.pdf English documents 254760 None 736675474163315314 2024-05-22 N /docs/en/fact-sheet/TJA1104FS.pdf TJA1104: MACsec Enabled and ASIL B Compliant 100BASE-T1 Ethernet PHY Fact Sheet /docs/en/fact-sheet/TJA1104FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N TJA1104: MACsec Enabled and ASIL B Compliant 100BASE-T1 Ethernet PHY Fact Sheet 254.8 KB TJA1104FS N 1686150257419698300450 true Y Products

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

2 software files

  • BSPs and Device Drivers

    TJA11xx Linux driver for IEEE 802.3 Clause 45 managed PHYs

  • BSPs and Device Drivers

    XJA11XX Ethernet Phy Real-Time Drivers AUTOSAR 4.4 (ISO26262) License

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history